4 in 1 Professional Network Ratchet Crimping Tool

Brand :
MISUMI
Caution
Product Description
FEATURES Vertical crimping design, allowing for less effort with better crimping effect
●Multiple die options are available, covering all general specifications of the connector.
● The cut part is equipped with a protective device to avoid working damage.
● The attachment of a washer lock catch makes storage convenient.
● Also provides UTP/STP external insulation peeling line function.
● One machine with multiple functions.
●Full length: 205mm.
●Multiple die options are available, covering all general specifications of the connector.
● The cut part is equipped with a protective device to avoid working damage.
● The attachment of a washer lock catch makes storage convenient.
● Also provides UTP/STP external insulation peeling line function.
● One machine with multiple functions.
●Full length: 205mm.
* The appearance and specifications are subject to change without notice.
Specification Table

| Part Number | Material | Hardness | Material of Handle | Operating Function |
| PKTL-200R-CP | Body: S45C Carbon Steel | HRC: 45±3 | Green: PP Black: T.P.R | 10P10C, AMP8P8C/RJ45,6P6C/RJ12,6P4C/RJ11, 4P4C&4P2C Plugs DEC/Off set plug-6P6C |
Example of Use
