Plugs for AC Power Cords IEC Standard Straight Plugs (C19 Female)

Brand :
MISUMI
Caution
Product Description
Features C19 power plug compliant with IEC Standard
· A straight/flat female plug, which can be used in combination with male power plugs compliant with IEC60320 Standard C20 (formerly IEC320).
· A straight/flat female plug, which can be used in combination with male power plugs compliant with IEC60320 Standard C20 (formerly IEC320).

· Do not connect with crimp terminals.
Specification Table


| Part Number | APCJ-119-B |
| Socket Shape | Female |
| Rated Current | 16A |
| Rated Voltage | 250V |
| Operating Temperature Range | ≦70℃ |
| Connector Type | C20 |
| Body Material Specifications | PA66 (Nylon) |
| Wire Hole Size (mm) | φ13±1 |
| Dimension of Applicable Core Wire (mm2) | 1.0~1.5 |
| Weight (g) | 59 |
Product Drawings

Female