Panel Mount Socket Clip Fastening Socket (C16 Male)

Brand :
MISUMI
Caution
Product Description
FEATURES C16 one-touch input socket compliant with IEC Standard
· The product can be connected with C15 power plugs compliant with IEC60320 (formerly IEC320).
· It is an input power socket for one-touch panel mounts.
· Wiring can be performed with 187 (t=0.8) series tab terminals.
· ULNo.E117978
· The product can be connected with C15 power plugs compliant with IEC60320 (formerly IEC320).
· It is an input power socket for one-touch panel mounts.
· Wiring can be performed with 187 (t=0.8) series tab terminals.
· ULNo.E117978
Specification Table


| Part Number | APCJ-101S-G |
| Socket Shape | Male |
| Rated Current | 10A |
| Rated Voltage | 250V |
| Maximum Voltage | 2000VAC/sec |
| Insulation Resistance | 500VDC 100MΩ(min) |
| Connector Type | C16 |
| Weight (g) | 8 |
Product Drawings

Male