Panel Mount Socket Clip Fastening Socket with a Fuse Holder (C14 Male)

Brand :
MISUMI
Caution
Product Description
Features C14 input socket compliant with IEC Standard
· The product can be connected to C13 power sockets compliant with IEC60320 (formerly IEC320).
· One-touch panel-mounted power socket.
· Wiring can be performed with 187 (t=0.8) series tab terminals.
· ULNo.E117978
· Includes a fuse holder, corresponding to 5×20mm fuse>>Click here. (Fuses sold separately)
· The product can be connected to C13 power sockets compliant with IEC60320 (formerly IEC320).
· One-touch panel-mounted power socket.
· Wiring can be performed with 187 (t=0.8) series tab terminals.
· ULNo.E117978
· Includes a fuse holder, corresponding to 5×20mm fuse>>Click here. (Fuses sold separately)
Specification Table


| Part Number | APCJ-101-1FS |
| Socket Shape | Male |
| Rated Current | 10A |
| Rated Voltage | 250V |
| Operating Temperature Range | -25℃~+70℃ |
| Material | PA66 (Nylon) UL94V-2 |
| Connector Type | C14 |
| Weight (g) | 13 |
Product Drawings

Male