Electronic Diagonal Pliers

Brand :
MISUMI
Caution
Product Description
FEATURES German VDE and GS certified, compliant with IEC60900 1,000V high voltage safety specification
● Ergonomic bi-color insulated handle made of high pressure resistant, freeze resistant and flame resistant material.
● The body is made from chrome palladium steel, the blade is specially hardened, so it is able to cut 2.0mm hard iron wires.
●It has good anti-corrosion effect because the surface is coated with fluoropolymer.
● Ergonomic bi-color insulated handle made of high pressure resistant, freeze resistant and flame resistant material.
● The body is made from chrome palladium steel, the blade is specially hardened, so it is able to cut 2.0mm hard iron wires.
●It has good anti-corrosion effect because the surface is coated with fluoropolymer.

· Do not cut with the front end of blade edge, and verify if the object is within its cutting capacity.
· Do not expose to or use in a humid environment.
· Do not expose to or use in a humid environment.
Specification Table


| Part Number | Cutting Range | Length(mm) | Hardness | Material | |
| Copper Wire | Hard Iron Wire | ||||
| PKTL-917PM | φ2.8 | φ2.0 | 160 | HRC46±4 | AIS16150 |
Product Drawings
