Precision Screwdrivers (6 Piece Set)

Brand :
MISUMI
Caution
Product Description
FEATURES 6 piece precision screwdriver set, available in a full range of regular specifications
●It is designed with a rotating cover at the tail end, convenient for enabling flexible rotation, and precise screw positioning.
● Packed in a transparent plastic box for easy storage and carrying.
●The lid also has a screwdriver slot for easy placement during the work.
●It is designed with a rotating cover at the tail end, convenient for enabling flexible rotation, and precise screw positioning.
● Packed in a transparent plastic box for easy storage and carrying.
●The lid also has a screwdriver slot for easy placement during the work.

· As it is applicable to processing precision parts, do not apply excessive force.
Specification Table


| Part Number | Shape of Screwdriver Mouth | Screwdriver bits (mm) | A (mm) | B (mm) | C Full Length (mm) |
| PKTL-9815SD | ![]() | PH0 | 76 | 29 | 105 |
![]() | PH1 | 81 | 31 | 112 | |
![]() | 1.4mm | 63 | 18 | 81 | |
![]() | 1.8mm | 68 | 25 | 93 | |
![]() | 2.4mm | 75 | 29 | 104 | |
![]() | 3.0mm | 81 | 31 | 112 |
Product Drawings


