Fixing Single-Core Cable ⋅ ECO Series, UL1015 600V

Brand :
MISUMI
Caution
Product Description
FEATURES Basic UL1015 single core
●Certified by UL, providing heat resistance to 105℃.
● Cost is minimized without impairing the quality.
●The conductor is made of tinned copper wire for easy welding.
● Always available in stock, allowing same-day shipment.
●RoHS compliant.
●Certified by UL, providing heat resistance to 105℃.
● Cost is minimized without impairing the quality.
●The conductor is made of tinned copper wire for easy welding.
● Always available in stock, allowing same-day shipment.
●RoHS compliant.

a.Cut-to-length orders: enter requested length in the Length section (up to 100m)
b.Whole roll orders: enter 100 in the Length section.
NOTE:1 roll=100m
· MISUMI may make design changes without notice resulting in color and flexibility variations.
b.Whole roll orders: enter 100 in the Length section.
NOTE:1 roll=100m
· MISUMI may make design changes without notice resulting in color and flexibility variations.
Specification Table


| Shape | Section Area (mm2) | Color | Length | AWG Size | Cable OD (mm) | Reference Weight kg/km | Electrical Properties | Conductor | Insulation | |||||||
| Maximum allowable current A(30℃) | Conductor Resistance Ω/km (20℃) | Insulation Characteristic MΩ/km (70℃) | Maximum Voltage V/minute | Core Wire Structure pcs/mm | Outer Diameter Approx.(mm) | Electroplating | Thickness (mm) | Material | ||||||||
| MAST-UL1015SQ | 0.2 | W(White) | ![]() | 100 (Sold in Whole Roll) | 24 | 2.2 | 7.6 | 4 | 86.1 | 50 | 2000 | 11/0.16 | 0.16 | Tin | 0.76 | PVC |
| BK(Black) | ![]() | |||||||||||||||
| 0.3 | R(Red) | ![]() | 22 | 2.4 | 9.4 | 8 | 57.2 | 50 | 2000 | 17/0.16 | 0.76 | 0.76 | ||||
| 0.5 | BE(Blue) | ![]() | 20 | 2.6 | 11.9 | 10 | 36.8 | 50 | 2000 | 21/0.178 | 0.95 | 0.76 | ||||
| 0.75 | Y(Yellow) | ![]() | 18 | 2.8 | 15.4 | 15 | 22.7 | 50 | 2000 | 16/0.254 | 1.2 | 0.76 | ||||
| 1.25 | GY(Green/Yellow) | ![]() | 16 | 3.1 | 21.4 | 18 | 14.1 | 50 | 2000 | 26/0.254 | 1.53 | 0.76 | ||||
| 2.0 | O(Orange) | ![]() | 14 | 3.5 | 29.9 | 21 | 8.62 | 50 | 2000 | 41/0.254 | 1.92 | 0.76 | ||||
| 3.5 | BR(Brown) | ![]() | 12 | 4.0 | 40.1 | 30 | 5.16 | 50 | 2000 | 65/0.254 | 2.3 | 0.76 | ||||
| 5.5 | H(Grey) | ![]() | 10 | 4.65 | 63.8 | |||||||||||








