(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

Maximum Switching Current 5 A Small Power Relay

Maximum Switching Current 5 A Small Power Relay

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

1a contact 5 A small power relay

  • UL
  • c-UL
  • TUV

Small 1a contact 5 A large capacity power relay
● High sensitivity type
● Contact configuration 1a type
● 3 types of coil voltage: 5 V DC, 12 V DC, and 24 V DC

· Connect properly after confirming the positive and negative coil polarities.
· If vibration or shock exceeding the standard is applied, it may lead to breakage.
<Note>
The 2012 printed catalog contains the following errata. Please accept our apologies.
Errors in Outline Drawing Pitch Dimensions 

Specification Table

ModelContact
Configuration
Rated load
(Resistance load)
Coil
Rated Voltage
GPR-PG6S-2CL-D51a250 V AC 5 A
30 V DC 5 A
5 V DC
GPR-PG6S-2CL-D1212 V DC
GPR-PG6S-2CL-D2424 V DC

Overview of Specifications

Specifications
ModelGPR-PG6S-2CL-D5GPR-PG6S-2CL-D12GPR-PG6S-2CL-D24
Contact partConfiguration1a
Rated loadResistance Load250 V AC 5 A
30 V DC 5 A
Maximum Switching Power1,250 VA / 150 W
Maximum Switching Voltage250 V AC / 30 V DC
Maximum Switching Current5 A
Contact Resistance100 mΩ (at 6 VDC 1 A)
MaterialAgSnO2 + Au
CoilRated Voltage5 V DC12 V DC24 V DC
Rated Current36 mA15 mA7.5 mA
Power Consumption180 mW
Coil Resistance208 Ω ±10%1,200 Ω ±10%3,200 Ω ±15%
Operating Voltage (at 23°C)70% or less of Rated Voltage
Return Voltage (at 23°C)5% or more of Rated Voltage
Maximum Allowable Voltage (at 23°C)120% of Rated Voltage
TimeOperating time10 ms or less
Recovery time5 ms or less
Life
(Durability)
Mechanical20 Million Times or More
Electrical100 Thousand Times or More
Insulation Resistance1000 MΩ or more (with 500 VDC megger)
Withstand VoltageBetween Coils and Contacts2,000 V AC 50/60 Hz 1 Min
Between Open Contacts1,000 V AC 50/60 Hz 1 Min
Vibration10 to 55 Hz Amplitude 1.5 mm
ShockMalfunction98 m/s2
Durability980 m/s2
Ambient Operating Temperature-40 to +85°C
Ambient Operating Humidity5 to 85% RH (No freezing/condensation)
Terminal shapePCB Terminal Block (DIP)
StructurePlastic/Seal Type
StandardUL/cULE133481
TUVR50149334
VDENA
CQCCQC02001001937
MassApprox. 3 g
Part Number
GPR-PG6S-2CL-D12
GPR-PG6S-2CL-D24
Part NumberVolume DiscountDays to ShipCoil rated voltage (DC)
(V)
Available 2 Day(s) or more 12
Available 2 Day(s) or more 24

Loading...

  1. 1

Basic Information

Application Power Contact Configuration 1a Latch function None
Terminal shape For Circuit Boards Representative Standard UL / CUL / TUV / CQC Dimension height(mm) 12.5
Dimension width(mm) 20 Dimension depth(mm) 5 Type Standard Model

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)