Load Current 2 A Solid State Relay

Load Current 2 A Solid State Relay

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Slim Type SSR for Circuit Boards, Thickness 6.5 mm

  • UL
  • c-UL

Small slim type SSR for circuit boards
● Thickness 6.5 mm Slim type
● Zero cross and non-zero cross methods are available
● 3 types of input voltage: 5 V DC, 12 V DC, and 24 V DC

· Connect properly after confirming the positive and negative control voltage polarities.
· Do not wire input lines and output lines together.
<Note>
1 input impedance is added.
 
*This product is only available while supplies last.
We regret that there are no next-generation products.

Specification Table

ModelMethodOutput
Applicable Load
Input
Rated Voltage
GSR-P2L-D5ZZero Cross100 to 240 V AC
0.1 to 2 A
5 V DC
GSR-P2L-D12Z12 V DC
GSR-P2L-D24Z24 V DC
GSR-P2L-D5Non-Zero-Cross5 V DC
GSR-P2L-D1212 V DC
GSR-P2L-D2424 V DC

Overview of Specifications

Specifications
ModelGSR-P2L-D5*GSR-P2L-D12*GSR-P2L-D24*
InputRated Voltage5 V DC12 V DC24 V DC
Operating Voltage4 to 6 V DC9.6 to 14.4 V DC19.2 to 28.8 V DC
Input Current15 mA
Input impedance

330 Ω

1 kΩ

2 kΩ

Operating Voltage4 V DC or less9.6 V DC or less19.2 V DC or less
Return Voltage1 V DC or more
OutputRated load voltage100 to 240 V AC
Load Voltage Range48 to 280 V AC
Load Current0.1 to 2 A
Surge-On Current (Peak)25 A (10 ms)
On Voltage Drop1.5 Vrms or less
Leakage Current1.5 mA or less
TimeOperating timeZero Cross1/2 Cycle + 1 ms or less
Non-Zero-Cross1 ms or less
Recovery time1/2 Cycle + 1 ms or less
Insulation Resistance1,000 MΩ or more (with 500 V DC megger)
Withstand Voltage2,000 V AC 50/60 Hz 1 Min
Vibration10 to 55 Hz Amplitude 1.5 mm
Shock980 m/s2
Ambient Operating Temperature-30 to +80°C
Ambient Operating Humidity45 to 85% RH (No freezing/condensation)
Terminal shapePCB Terminal
StandardUL/cULE133481
TUVNA
CQCCQC02001001946
MassApprox. 6 g
Part Number
GSR-P2L-D5
GSR-P2L-D5Z
GSR-P2L-D12
GSR-P2L-D12Z
GSR-P2L-D24Z
Part NumberVolume DiscountDays to ShipType Operating voltage
(V)
Available 2 Day(s) or more Non-Zero-Cross MethodDC 4 – 6
Available 2 Day(s) or more Zero-cross MethodDC 4 – 6
Available 2 Day(s) or more Non-Zero-Cross MethodDC 9.6 – 14.4
Available 2 Day(s) or more Zero-cross MethodDC 9.6 – 14.4
Available 2 Day(s) or more Zero-cross MethodDC 19.2 – 28.8

Loading...

  1. 1

Basic Information

Application General purpose SSR Terminal shape For Circuit Boards Representative Standard UL / CUL / CQC
Dimension height(mm) 21.2 Dimension width(mm) 24 Dimension depth(mm) 6.5
Maximum Allowable Current(A) 2 Load voltage(V) AC100 ~ 240

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)