Environment-resistant Connector (UTS Series: Waterproof / Climate Resistant) Caps

Environment-resistant Connector (UTS Series: Waterproof / Climate Resistant) Caps
  • Volume Discount

To prevent contamination of the fitting surface when not connected


● By installing the dustproof cap, IP68 can be maintained.

PDF

Specifications

Environment-resistant Connector (UTS Series: Waterproof / Climate Resistant) Caps:Related Image

Model NumberTypeShell
Size
UTS-PCA-10For Straight10
UTS-PCA-1212
UTS-PCA-1414
UTS-RCA-10For Relay for Panel Mounting10
UTS-RCA-1212
UTS-RCA-1414

More Information

Environment-resistant Connector (UTS Series: Waterproof / Climate Resistant) Caps:Related Image
Part Number
UTS-PCA-10
UTS-PCA-12
UTS-PCA-14
UTS-RCA-10
UTS-RCA-12
UTS-RCA-14
Part NumberVolume DiscountDays to ShipConforming connector shape Conforming shell size
Available 2 Day(s) or more Plug10
Available 2 Day(s) or more Plug12
Available 2 Day(s) or more Plug14
Available 2 Day(s) or more Receptacle10
Available 2 Day(s) or more Receptacle12
Available 2 Day(s) or more Receptacle14

Loading...

  1. 1

Environment Resistant Connectors (waterproof / weatherproof)

Features

  • Has IP68/IP69K Class waterproof / dust-proof functions, and can be used in harsh environments.
  • Uses materials that withstand severe environmental conditions, which meet the ISO4892 standard and can be used outdoors.
  • Use of Bayonet Coupling System makes engagement confirmation possible with a feeling and a click after 1/3 rotation.

Common Specifications

Materials / Finish
Item Materials
Body Thermoplastic Resin (#16: UL94-V0, #20: UL94-HB)
Back Shell
Insert
Contact Brass (#16: Silver-Plating, #20: Gold-Plating)
Nut Metal
Hood Thermoplastic Resin
Combination Method
Mating Dimensions (straight plug & panel mount receptacle)
Mating Dimensions
Shell Size 10 12 14
A (mm) 77.3 81.7 82.0
Contact Arrangement
* Earth terminals require dedicated contacts. Not available from Misumi.
Contact Arrangement Diagram
Compatible Wire Size
Contact Size AWG mm²
#16 26 ~ 14 0.13 ~ 2.5
#20 26 ~ 18 0.13 ~ 0.93
Product Composition
Product Composition
Characteristics
Number of Cores 3, 4, 6, 7, 8, 10, 12, 19
Rated Voltage UL / CSA Contact #16: 500 V, Contact #20: 250 V
Rated Current UL Contact #16: 10 A, Contact #20: 5 A
CSA Contact #16: 7 A, Contact #20: 4 A
Withstand Voltage 1,500 VAC / min
Insulation Resistance 5,000 MΩ or more / 500 VDC
Contact Resistance #16: 3 mΩ or more, #20: 4 mΩ or more
Operating Temperature Range -40°C ~ +105°C
Number of Insertions / Removals Engagement / Removal 250 Times / MIL-C-26482
Vibration Resistance 10 ~ 2,000 Hz / IEC60512-4
Thermal Shock 5 cycles for 30 min at -40°C ~ 105°C (MIL-STD1344 method 1003)
Salt Spray 500 Hours
Ultraviolet Resistance ISO4892 Compliant
Waterproofing IP68 / IP69K (when engaged)
Oil Resistance Details
Test Items Required Conditions
Hydraulic Oil Immersion Test
MIL-DTL-26482
(Clause 4.6.27)
No failures after 20 hours of immersion in hydraulic oil as according to MIL-PRF-5606.
[Details of MIL-PRF-5606]
Product Name: Aeroshell Fluid 41
Main Applications: Lubricant
for aviation, Constituents: 80 - 85% Lubricant base oil
: 15 - 20% Lubricant base additive
Lubricant Immersion Test
MIL-DTL-26482
(Clause 4.6.27)
No failures after 20 hours of immersion in lubricant as according to MIL-PRF-7808.
[Details of MIL-PRF-7808]
Product Name: Aeroshell Turbine Oil 308
Main Applications: Lubricant
for aviation, Constituents: 90 - 95% Lubricant base oil
: 5 - 10% Lubricant base additive
Waterproof Performance Details
IP69K IP6 * Completely shuts out dust. No dust contamination inside.
IP * 9K Can withstand high-pressure hose washing. Is not affected by direct water jets from different directions.

Basic Information

Protection function (environmentally resistant) IP68

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)