Environment-resistant Connector (LEB Series: Heat and Vacuum Resistant) Caps

Environment-resistant Connector (LEB Series: Heat and Vacuum Resistant) Caps
  • Volume Discount

Exclusive cap that can provide dust-proofing when not connected


● 2 models (plug and receptacle) are available.
● Since it has a cord, it does not get lost even when removed.


· Please note that the shape is different for the plug model and receptacle model.

PDF

Specifications

Environment-resistant Connector (LEB Series: Heat and Vacuum Resistant) Caps:Related Image

ModelTypeShell
Size
LEB-1B-PCAFor Plug1B
LEB-2B-PCA2B
LEB-3B-PCA3B
LEB-1B-RCAFor Receptacle1B
LEB-2B-RCA2B
LEB-3B-RCA3B
Sales: Misumi / Manufacturer: LEMO

More Information

Environment-resistant Connector (LEB Series: Heat and Vacuum Resistant) Caps:Related Image

(Unit: mm)
Outline Drawing
ShapeShell SizeABLMN
For Plug1B12.0 15.0 13.8 -85.0
2B15.0 18.0 15.0 -85.0
3B18.5 22.0 18.5 -95.0
For Receptacle1B14.0 17.0 13.5 5.6 60.0
2B18.0 21.0 14.5 6.0 60.0
3B22.0 25.5 17.0 7.0 60.0
For Plug
For Receptacle
Part Number
LEB-1B-PCA
LEB-1B-RCA
LEB-2B-PCA
LEB-2B-RCA
LEB-3B-PCA
LEB-3B-RCA
Part NumberVolume DiscountDays to ShipRoHSConforming connector shape Conforming shell size
Available 9 Day(s) or more 10Plug1B
Available 9 Day(s) or more 10Receptacle1B
Available 9 Day(s) or more 10Plug2B.
Available 9 Day(s) or more 10Receptacle2B.
Available 9 Day(s) or more 10Plug3B.
Available 9 Day(s) or more 10Receptacle3B.

Loading...

  1. 1

Environment Resistant Connectors (Heat Resistance / Vacuum Characteristics)

Features

  • High performance, heat resistant type can be used in severe conditions up to 250°C, a feature that other series can't match.
  • Hermetically sealing vacuum (airtight) type connector seals the solder surface and coupling surface with epoxy resin.
  • The secure push & pull type latching system allows for smooth and easy insertion / removal of connectors.
  • Can be used to wire cables easily without dedicated tools as it is solder joined.

Common Specifications

Materials / Finish
Item Materials Finish
Shell Brass Chrome-plated
Insulator PEEK -
Male Contact Brass Ni Substrate Gold Plate
Female Contact Bronze Ni Substrate Gold Plate
Combination Method
Mating Dimensions (straight plug & panel mount receptacle)
Mating Dimensions
Shell Size 1B 2B 13B
A (mm) 33.5 39.8 45.0
Contact Arrangement Diagram (Above: Size, Below: Number of Cores, Wire Size)
Contact Arrangement Diagram
* View from the soldered surface of the straight plug.
Product Composition
Product Composition
Characteristics
Number of Cores 2, 3, 4, 5, 7, 8, 10, 12, 14, 16
Rated Voltage See Products Page
Rated Current See Products Page
Withstand Voltage See Products Page
Contact Resistance See Products Page
Insulation Resistance 10,000 MΩ or more / 500 VDC
Operating Temperature Range Heat Resistant Type: -55°C ~ +250°C
Vacuum Type: -20°C ~ +80°C
Insertion/Removal Count (Durability) 5,000 Times
Humidity 95% or more 60 degrees
Salt Spray > 144h / IEC60512-6 test 11f
Waterproofing IP50 / IEC60529
Vibration Resistance 10-2000 Hz, 15 G / IEC60512-4 test 6d
Shock Resistance 100 g, 6 ms / IEC60512-4 test 6c
Air Leak Rate (Vacuum Type) < 10-7 mbar.ls-1 / IEC60512-7 test 14b
Latching Structure

Common Specifications

STEP1 STEP2 STEP3 STEP4 STEP5 STEP6

Basic Information

Protection function (environmentally resistant) IP61

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)