30 V 300 V Coiled Cable

30 V 300 V Coiled Cable

30 V 300 V Curled Cord

  • For Power Supply
  • For Signal
  • Flex-Resistant
  • Strand Wire
  • 30 V
  • 300 V

● It can be used as cables for power lines and control lines where expansibility is required.
● Coil extends 2.5 times longer when stretched.

· Be careful not to confuse specified length and quantity when ordering.
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* Color and softness may vary slightly due to manufacturer changes.

The Electrical Appliance and Material Safety Law certificate has not been obtained.

PDF

Specifications

30 V 300 V Coiled Cable:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model NumberSection Area
mm2
Number of CoresTotal Length
(m)
Sample Provided
>>P.1692
PURCC0.520.52-
0.3160.3


Be sure to read the following precautions when you place an order.
For the latest information regarding standard unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*Length in meters is included within the model number. Always specify quantity as number of units, not as meters.
*Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering (check the Specification Table for number of wire cores). 1P (1 PS) is "x 2-core".
*Allowable current is to be used only as a reference value and is not guaranteed.

More Information

Operating Temperature Range20°C - 70°C
Rated Voltage30V, 300V

Specifications
Model NumberSection Area
(mm2)
Number of CoresTotal Length
(m)
Coil OD D
Approx. mm
ConductorInsulatorSheathRated
Voltage
V
Allowable
Current
A
Conductor Resistance
Ω/km (20 °C)
Insulation Resistance
MΩ / km
(20 °C)
Test
Voltage
V / Min
Approximate
Mass
kg / piece
Max.
Elongation Guideline
times
Structure
(Strands / mm)
MaterialOuter Diameter
(mm)
Thickness
(mm)
Outer Diameter
(mm)
MaterialThickness
(mm)
Finished Outer Diameter
(mm)
Material
PURCC0.5 * (AWG 20) 20.522328/0.15Bare Annealed Copper Wire0.920.31.6TPEE1.15.6PU305.939 or less10 or more5000.162.5
0.3 * (AWG 22) 160.32960/0.080.710.241.21.07.83001.575 or less0.24
* (AWG ~ ) is to be used only as a guide. Refer to the comparison table on Click here for details.
· Can be used as a cord below 300 V, but when plugs and connectors are mounted on the terminal, the applicable value should be that displayed on the label. Please be careful.

30 V 300 V Coiled Cable:Related Image

Wire Core Identification Table
Core No.12345678
ColorBlackWhiteRedGreenYellowBrownBlueGray
Core No.910111213141516
ColorOrangePurplePink* Black / White* Red / White* Green / White* Yellow / White* Brown / White

Current Reduction Factor
Ambient Temperature (°C)354045505560
Current Reduction Factor0.910.820.710.580.410
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the below current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 1 x 0.93 = 0.93 (A) when the ambient temperature is 40 °C
Part Number
PURCC-0.3-16-0.3
PURCC-0.5-2-0.52
Part NumberVolume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Rated Voltage Power supply/signal Other properties
2 Day(s) or more 0.30.32216300VDual useElastic
2 Day(s) or more 0.520.5202-Dual useElastic

Loading...

  1. 1

Basic Information

Shield None Sheath (outer coating) material Urethane based Insulation body materials Fluorine

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)