Han-Eco Hood/Housing Waterproof Connector

Brand :
MISUMI
Caution
Product Description
Lightweight plastic connector with excellent environmental resistance

● It is a space-saving integrated rectangular connector.
● It is a resin hood with excellent environmental resistance.
● It is glass fiber filled resin with mechanical strength.
● Connector can be freely selected from the Han module.
● A removal tool is required for the removal of the Han-Eco module.
Specifications

| Model | Type | Number of Modules | Weight (g) |
| 1941-106-0522 | Hood | 3 | 130 |
| 1941-106-0422 | 127 | ||
| 1941-006-0301 | Base | 77 | |
| 1941-110-0522 | Hood | 4 | 145 |
| 1941-110-0422 | 142 | ||
| 1941-010-0301 | Base | 88 | |
| 1941-116-0523 | Hood | 5 | 220 |
| 1941-116-0423 | 215 | ||
| 1941-016-0301 | Base | 102 |
Han Waterproof Connector
