Omron CJ Series-compatible Cable (with Fujitsu/Hirose Power Connectors)

Brand :
MISUMI
Caution
Product Description
Sino-Japanese Common Model Used Branded Material Used Omron CJ Series Compatible Harness

● Highly reliable Fujitsu components / Hirose Electric connectors are used!
● We offer a large price cut on purchases of 20 or more pieces.
● Delivery with mark tube printed according to signal names of applicable equipment (only with loose wire processing on one side).

· Special wiring and mark tube printed contents are in accordance with PLC signal names.
· Dual-end models are straight wired.
Component Page
>>Click here
Wiring and Wire Color Page
>>Click here,Click here
Specifications

| (1) One end cut off | (2) Dual-end connectors | (3) Applicable cables (1 m terminal block set) | ||
![]() | ●See here for details regarding angle types and different cable types. ●Refer to Connection Diagram Page for wire colors. | ![]() | ●See here for details regarding angle types and different cable types. ●Can be used together with applicable terminal blocks. | ![]() |
1 Set Unit 1 Piece Unit
| PLC Model Number | (1) One end cut off | (2) Dual-end connectors | (3) Applicable cables (1 m terminal block set) | |||
| Model Number | Specified Length (m) | Model Number | Specified Length (m) | Model Number | ||
| CPU Unit | CJ1M-CPU22 CJ1M-CPU23 | GPN-CJ3S-WA-(Length) | 0.2 ~ 50 (Can be specified by 0.1m increments) | GPN-CJ3D-WA-(Length) | 0.2 ~ 50 (Can be specified by 0.1m increments) | GRPTS-M40-M40-1-SET |
| Input Unit | CJ1W-ID231 CJ1W-ID261 | GPN-CJ7S-WA-(Length) | GPN-CJ7D-WA-(Length) | GRPTS-F40-M40-OM1SET | ||
| CJ1W-ID232 CJ1W-ID262 | GPN-CJ3S-WA-(Length) | GPN-CJ3D-WA-(Length) | GRPTS-M40-M40-1-SET | |||
| I/O Unit | CJ1W-MD231 | GPN-CJ6S-WA-(Length) | GPN-CJ6D-WA-(Length) | |||
| CJ1W-MD233 | GPN-CJ2S-WA-(Length) | GPN-CJ2D-WA-(Length) | GRPTS-M20-M20-1-SET | |||
| CJ1W-MD261 | GPN-CJ7S-WA-(Length) | GPN-CJ7D-WA-(Length) | GRPTS-F40-M40-1-SET | |||
| CJ1W-MD263 CJ1W-MD563 | GPN-CJ3S-WA-(Length) | GPN-CJ3D-WA-(Length) | GRPTS-M40-M40-1-SET | |||
| Output Unit | CJ1W-OD231 CJ1W-OD261 | GPN-CJ7S-WA-(Length) | GPN-CJ7D-WA-(Length) | GRPTS-F40-M40-OM1SET | ||
| CJ1W-OD232 CJ1W-OD233 CJ1W-OD263 | GPN-CJ3S-WA-(Length) | GPN-CJ3D-WA-(Length) | GRPTS-M40-M40-1-SET | |||
| Fast Counter Unit | CJ1W-CT021 | GPN-CJ7S-WA-(Length) | GPN-CJ7D-WA-(Length) | GRPTS-F40-M40-1-SET | ||
| Positioning Control Unit | CJ1W-NC113 CJ1W-NC133 CJ1W-NC213 CJ1W-NC233 CJ1W-NC413 CJ1W-NC433 | GPN-CJ7S-WA-(Length) | GPN-CJ7D-WA-(Length) | GRPTS-F40-M40-1-SET | ||
| Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
| Tolerance | +20mm | +50mm | + 3% of Specified Length |
| (4) With Y terminal | (5) With loose wires & mark tube | ||
![]() | ●A cable that comes with a Y terminal and mark tube with PLC signal names. | ![]() | ●A cable that comes with mark tube with PLC signal names. |
| PLC Model Number | (4) With Y terminal | (5) With loose wires & mark tube | ||||
| Model Number | Specified Length (m) | Model Number | Specified Length (m) | |||
| CPU Unit | CJ1M-CPU22 CJ1M-CPU23 | GPN-CJ47Y-WA-(Length) | 0.2 ~ 50 (Can be specified by 0.1m increments) | 0.2 ~ 50 (Can be specified by 0.1m increments) | ||
| Input Unit | CJ1W-ID231 | GPN-CJ24Y-WA-(Length) | GPN-CJ24T-BB-(Length) | |||
| CJ1W-ID232 | GPN-CJ48Y-WA-(Length) | |||||
| CJ1W-ID261 | Input 1 Side | GPN-CJ25Y-WA-(Length) | GPN-CJ25T-BB-(Length) | |||
| Input 2 Side | GPN-CJ26Y-WA-(Length) | GPN-CJ26T-BB-(Length) | ||||
| CJ1W-ID262 | Input 1 Side | GPN-CJ49Y-WA-(Length) | ||||
| Input 2 Side | GPN-CJ52Y-WA-(Length) | |||||
| I/O Unit | CJ1W-MD231 | Output Side | GPN-CJ22Y-WA-(Length) | GPN-CJ22T-BB-(Length) | ||
| Input Side | GPN-CJ23Y-WA-(Length) | GPN-CJ23T-BB-(Length) | ||||
| CJ1W-MD233 | Output Side | GPN-CJ45Y-WA-(Length) | ||||
| Input Side | GPN-CJ46Y-WA-(Length) | |||||
| CJ1W-MD261 | Output Side | GPN-CJ27Y-WA-(Length) | GPN-CJ27T-BB-(Length) | |||
| Input Side | GPN-CJ28Y-WA-(Length) | GPN-CJ28T-BB-(Length) | ||||
| CJ1W-MD263 CJ1W-MD563 | Output Side | GPN-CJ53Y-WA-(Length) | ||||
| Input Side | GPN-CJ54Y-WA-(Length) | |||||
| Output Unit | CJ1W-OD231 | GPN-CJ29Y-WA-(Length) | GPN-CJ29T-BB-(Length) | |||
| CJ1W-OD232 | GPN-CJ55Y-WA-(Length) | |||||
| CJ1W-OD233 | GPN-CJ56Y-WA-(Length) | |||||
| CJ1W-OD261 | Output 1 Side | GPN-CJ32Y-WA-(Length) | GPN-CJ32T-BB-(Length) | |||
| Output 2 Side | GPN-CJ33Y-WA-(Length) | GPN-CJ33T-BB-(Length) | ||||
| CJ1W-OD263 | Output 1 Side | GPN-CJ57Y-WA-(Length) | ||||
| Output 2 Side | GPN-CJ58Y-WA-(Length) | |||||
| Fast Counter Unit | CJ1W-CT021 | GPN-CJ34Y-WA-(Length) | GPN-CJ34T-BB-(Length) | |||
| Positioning Control Unit | CJ1W-NC113 | GPN-CJ35Y-WA-(Length) | GPN-CJ35T-BB-(Length) | |||
| CJ1W-NC133 | GPN-CJ36Y-WA-(Length) | GPN-CJ36T-BB-(Length) | ||||
| CJ1W-NC213 | GPN-CJ37Y-WA-(Length) | GPN-CJ37T-BB-(Length) | ||||
| CJ1W-NC233 | GPN-CJ38Y-WA-(Length) | GPN-CJ38T-BB-(Length) | ||||
| CJ1W-NC413 | X / Y Axis | GPN-CJ39Y-WA-(Length) | GPN-CJ39T-BB-(Length) | |||
| Z / U Axis | GPN-CJ42Y-WA-(Length) | GPN-CJ42T-BB-(Length) | ||||
| CJ1W-NC433 | X / Y Axis | GPN-CJ43Y-WA-(Length) | GPN-CJ43T-BB-(Length) | |||
| Z / U Axis | GPN-CJ44Y-WA-(Length) | GPN-CJ44T-BB-(Length) | ||||




