(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

MIL Connector Flat Cable (with Hirose Electric Connectors)

MIL Connector Flat Cable (with Hirose Electric Connectors)

Click this image to zoom it.

Move the mouse over the image to zoom

Sino-Japanese Common Model Used Branded Material Used MIL Flat Cable

  • PLC

● Highly reliable Hirose Electric connectors are used!
● We offer a large price cut on purchases of 20 or more pieces.
● Cable using MIL socket connectors (C-83503 compliant) that has been widely used for programmable controllers and I/O terminals.

· Connector varieties are the core numbers shown below.
· The 50 core is a model with a single central guide key. Please note that models with one each at left and right (total of 2) are not available.


Component Page >>Click here

PDF

Specifications

MIL Connector Flat Cable (with Hirose Electric Connectors):Related Image

Connector TypeShape Specification TypeOutline Image DrawingCable TypeNumber of CoresSpecified Length
(m)
GRNMF
Pressure Welding Type Connector

Hirose Electric Co., Ltd


GRPMF
Pressure Welding Type Connector

Misumi Original
S
(Female)
 MIL Connector Flat Cable (with Hirose Electric Connectors):Related ImageFA
 AWG28
Bridge Type Flat Cable
300V UL
Standard Color

FB
AWG28
Intermittent Bonded Flat Cable
300V UL
Standard Color

FC
AWG28
Bridge Type Flat Cable
300V UL
Color

FD
AWG28
Intermittent Bonded Flat Cable
300V UL
Color
100.1
~
50

(Can be specified by
0.1m
increments)
20
26
34
40
50
SS
(Female / Female)
 MIL Connector Flat Cable (with Hirose Electric Connectors):Related Image10
20
26
34
40
50
PS
(Male / Female)
 MIL Connector Flat Cable (with Hirose Electric Connectors):Related Image10
20
26
34
40
50

Specified Length (m)~ 0.91 ~ 44.1 ~ 50
Tolerance+20mm+50mm+ 3% of Specified Length
* The tolerance of the specified length is as described above.

MIL Connector Flat Cable (with Hirose Electric Connectors):Related Image

Connector TypeShape Specification TypeOutline Image DrawingCable TypeNumber of CoresSpecified Length
(m)
GRNMF
Pressure Welding Type Connector

Hirose Electric Co., Ltd


GRPMF
Pressure Welding Type Connector

Misumi Original
P
(Male)
 MIL Connector Flat Cable (with Hirose Electric Connectors):Related ImageFA
AWG28
Bridge Type Flat Cable
300 V UL Standard Color

FB
AWG28
Intermittent Bonded Flat Cable
300 V UL Standard Color

FC
AWG28
Bridge Type Flat Cable
300V UL Color

FD
AWG28
Intermittent Bonded Flat Cable
300V UL Color
100.1
~
50

(Can be specified by
0.1 m increments)
20
26
34
40
50
PP
(Male / Male)
 MIL Connector Flat Cable (with Hirose Electric Connectors):Related Image10
20
26
34
40
50

More Information

MIL Connector Flat Cable (with Hirose Electric Connectors):Related Image

MIL Connector Flat Cable (with Hirose Electric Connectors):Related Image

MIL Connector Flat Cable (with Hirose Electric Connectors):Related Image
Part Number
GRNMF-P-FA-10-[0.1-50/0.1]
GRNMF-P-FA-20-[0.1-50/0.1]
GRNMF-P-FA-26-[0.1-50/0.1]
GRNMF-P-FA-34-[0.1-50/0.1]
GRNMF-P-FA-40-[0.1-50/0.1]
GRNMF-P-FA-50-[0.1-50/0.1]
GRNMF-P-FB-10-[0.1-50/0.1]
GRNMF-P-FB-20-[0.1-50/0.1]
GRNMF-P-FB-26-[0.1-50/0.1]
GRNMF-P-FB-34-[0.1-50/0.1]
GRNMF-P-FB-40-[0.1-50/0.1]
GRNMF-P-FB-50-[0.1-50/0.1]
GRNMF-P-FC-10-[0.1-50/0.1]
GRNMF-P-FC-20-[0.1-50/0.1]
GRNMF-P-FC-26-[0.1-50/0.1]
GRNMF-P-FC-34-[0.1-50/0.1]
GRNMF-P-FC-40-[0.1-50/0.1]
GRNMF-P-FC-50-[0.1-50/0.1]
GRNMF-P-FD-10-[0.1-50/0.1]
GRNMF-P-FD-20-[0.1-50/0.1]
GRNMF-P-FD-26-[0.1-50/0.1]
GRNMF-P-FD-34-[0.1-50/0.1]
GRNMF-P-FD-40-[0.1-50/0.1]
GRNMF-P-FD-50-[0.1-50/0.1]
GRNMF-PP-FA-10-[0.1-50/0.1]
GRNMF-PP-FA-20-[0.1-50/0.1]
GRNMF-PP-FA-26-[0.1-50/0.1]
GRNMF-PP-FA-34-[0.1-50/0.1]
GRNMF-PP-FA-40-[0.1-50/0.1]
GRNMF-PP-FA-50-[0.1-50/0.1]
GRNMF-PP-FB-10-[0.1-50/0.1]
GRNMF-PP-FB-20-[0.1-50/0.1]
GRNMF-PP-FB-26-[0.1-50/0.1]
GRNMF-PP-FB-34-[0.1-50/0.1]
GRNMF-PP-FB-40-[0.1-50/0.1]
GRNMF-PP-FB-50-[0.1-50/0.1]
GRNMF-PP-FC-10-[0.1-50/0.1]
GRNMF-PP-FC-20-[0.1-50/0.1]
GRNMF-PP-FC-26-[0.1-50/0.1]
GRNMF-PP-FC-34-[0.1-50/0.1]
GRNMF-PP-FC-40-[0.1-50/0.1]
GRNMF-PP-FC-50-[0.1-50/0.1]
GRNMF-PP-FD-10-[0.1-50/0.1]
GRNMF-PP-FD-20-[0.1-50/0.1]
GRNMF-PP-FD-26-[0.1-50/0.1]
GRNMF-PP-FD-34-[0.1-50/0.1]
GRNMF-PP-FD-40-[0.1-50/0.1]
GRNMF-PP-FD-50-[0.1-50/0.1]
GRNMF-PS-FA-10-[0.1-50/0.1]
GRNMF-PS-FA-20-[0.1-50/0.1]
GRNMF-PS-FA-26-[0.1-50/0.1]
GRNMF-PS-FA-34-[0.1-50/0.1]
GRNMF-PS-FA-40-[0.1-50/0.1]
GRNMF-PS-FA-50-[0.1-50/0.1]
GRNMF-PS-FB-10-[0.1-50/0.1]
GRNMF-PS-FB-20-[0.1-50/0.1]
GRNMF-PS-FB-26-[0.1-50/0.1]
GRNMF-PS-FB-34-[0.1-50/0.1]
GRNMF-PS-FB-40-[0.1-50/0.1]
GRNMF-PS-FB-50-[0.1-50/0.1]
Part NumberVolume DiscountDays to ShipRoHSConnector manufacturer CN1 CN2 Number Of Cores Cable color Cable type Cable shape Specified Length
(m)
3 Day(s) or more -Hirose Electric GroupMaleCut off10StandardFABridge0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleCut off20StandardFABridge0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleCut off26StandardFABridge0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleCut off34StandardFABridge0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleCut off40StandardFABridge0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleCut off50StandardFABridge0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleCut off10StandardFBIntermittent Bonded0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleCut off20StandardFBIntermittent Bonded0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleCut off26StandardFBIntermittent Bonded0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleCut off34StandardFBIntermittent Bonded0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleCut off40StandardFBIntermittent Bonded0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleCut off50StandardFBIntermittent Bonded0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleCut off10ColorFCBridge0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleCut off20ColorFCBridge0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleCut off26ColorFCBridge0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleCut off34ColorFCBridge0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleCut off40ColorFCBridge0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleCut off50ColorFCBridge0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleCut off10ColorFDIntermittent Bonded0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleCut off20ColorFDIntermittent Bonded0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleCut off26ColorFDIntermittent Bonded0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleCut off34ColorFDIntermittent Bonded0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleCut off40ColorFDIntermittent Bonded0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleCut off50ColorFDIntermittent Bonded0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleMale10StandardFABridge0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleMale20StandardFABridge0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleMale26StandardFABridge0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleMale34StandardFABridge0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleMale40StandardFABridge0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleMale50StandardFABridge0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleMale10StandardFBIntermittent Bonded0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleMale20StandardFBIntermittent Bonded0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleMale26StandardFBIntermittent Bonded0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleMale34StandardFBIntermittent Bonded0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleMale40StandardFBIntermittent Bonded0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleMale50StandardFBIntermittent Bonded0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleMale10ColorFCBridge0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleMale20ColorFCBridge0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleMale26ColorFCBridge0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleMale34ColorFCBridge0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleMale40ColorFCBridge0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleMale50ColorFCBridge0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleMale10ColorFDIntermittent Bonded0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleMale20ColorFDIntermittent Bonded0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleMale26ColorFDIntermittent Bonded0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleMale34ColorFDIntermittent Bonded0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleMale40ColorFDIntermittent Bonded0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleMale50ColorFDIntermittent Bonded0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleFemale10StandardFABridge0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleFemale20StandardFABridge0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleFemale26StandardFABridge0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleFemale34StandardFABridge0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleFemale40StandardFABridge0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleFemale50StandardFABridge0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleFemale10StandardFBIntermittent Bonded0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleFemale20StandardFBIntermittent Bonded0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleFemale26StandardFBIntermittent Bonded0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleFemale34StandardFBIntermittent Bonded0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleFemale40StandardFBIntermittent Bonded0.1 ~ 50
3 Day(s) or more -Hirose Electric GroupMaleFemale50StandardFBIntermittent Bonded0.1 ~ 50

Loading...

Basic Information

Connector type MIL Connector Shape Straight Machining Method Pressure welding
Cable shape Flat Cable rated voltage(V) 300 Cable standard (UL/CSA) UL
AWG AWG28

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)