MR Connector Round Cable (with Honda Tsushin Kogyo Connectors)

Brand :
MISUMI
Caution
Product Description
Sino-Japanese Common Model Used Branded Material Used MR Connector Round Cable

● Highly reliable Honda Tsushin Kogyo connectors are used!
● We offer a large price cut on purchases of 20 or more pieces.
● A cable that uses the MR Series connector widely used in FA equipment.

· Male and female cannot be connected.
· Sheath peeling length can be designated as alteration service only for those with terminals or mark tubes.
· The shield holds the lead wire.
Wiring and Wire Color Page >>Click here
Component Page >>Click here
Specifications

| Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
| Tolerance | +20mm | +50mm | + 3% of Specified Length |
| Connector Type | Shape Specification Type | Outline Image Drawing (Unit: mm) | Cable Type | Number of Cores | Specified Length (m) |
| GRNA With Screw / One-touch Lock Plastic Hood Honda Tsushin Kogyo Co., LTD. | P (Male) | ![]() | ![]() | 8 | 0.2 ~ 50 (Can be specified by 0.1m increments) |
| 16 | |||||
| 20 | |||||
| 25 | |||||
| 34 | |||||
| 50 | |||||
| S (Female) | ![]() | 8 | |||
| 16 | |||||
| 20 | |||||
| 25 | |||||
| 34 | |||||
| 50 | |||||
| PP (Male / Male) | ![]() | 8 | |||
| 16 | |||||
| 20 | |||||
| 25 | |||||
| 34 | |||||
| 50 | |||||
| SS (Female / Female) | ![]() | 8 | |||
| 16 | |||||
| 20 | |||||
| 25 | |||||
| 34 | |||||
| 50 | |||||
| PS (Male / Female) | ![]() | 8 | |||
| 16 | |||||
| 20 | |||||
| 25 | |||||
| 34 | |||||
| 50 |

| Connector Type | Shape Specification Type | Outline Image Drawing (Unit: mm) | Cable Type | Number of Cores | Specified Length (m) |
| GRNA With One-touch Lock Plastic Hood Honda Tsushin Kogyo Co., LTD. | ST (Female / Loose Wires) With Pin No. Insertion Mark Tube | ![]() | ![]() | 8 | 0.2 ~ 50 (Can be specified by 0.1m increments) |
| 16 | |||||
| 20 | |||||
| 25 | |||||
| 34 | |||||
| 50 | |||||
| PT (Male / Loose Wires) With Pin No. Insertion Mark Tube | ![]() | 8 | |||
| 16 | |||||
| 20 | |||||
| 25 | |||||
| 34 | |||||
| 50 | |||||
| SY (Female / Y Terminal) With Pin No. Insertion Mark Tube | ![]() | 8 | |||
| 16 | |||||
| 20 | |||||
| 25 | |||||
| 34 | |||||
| 50 | |||||
| PY (Male / Y Terminal) With Pin No. Insertion Mark Tube | ![]() | 8 | |||
| 16 | |||||
| 20 | |||||
| 25 | |||||
| 34 | |||||
| 50 |










