• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

MR Discrete Wire Cable with Connector (with Honda Tsushin Kogyo Connector)

MR Discrete Wire Cable with Connector (with Honda Tsushin Kogyo Connector)

Sino-Japanese Common Model Used Branded Material Used MR Connector Loose Wire


Highly reliable Honda Tsushin Kogyo connectors are used!
We offer a large price cut on purchases of 20 or more pieces.
● Very convenient in wiring various models of control equipment and servo drivers within control panels. Wires are available in yellow for AC and blue for DC. MISUMI saves you the trouble of mark tube printing by taking care of it in advance.

· Even male and female combinations cannot connect for relay.

Component Page
>>Click here

PDF

Specifications

MR Discrete Wire Cable with Connector (with Honda Tsushin Kogyo Connector):Related Image

Connector TypeShape Specification TypeOutline Image DrawingCable TypeNumber
of
Cores
Specified Length (m)
GRNAH
Solder Type
With Hood
Screw Lock Type

Honda Tsushin Kogyo Co., LTD.
PT
(Male)
With Pin No. Insertion
Mark Tube
MR Discrete Wire Cable with Connector (with Honda Tsushin Kogyo Connector):Related ImageBA
Yellow


BB
Blue


UL1007
AWG24
Equivalent Product
80.2
~
10

(Can be specified by
0.1m
increments)
16
20
25
34
50
ST
(Female)
With Pin No. Insertion
Mark Tube
MR Discrete Wire Cable with Connector (with Honda Tsushin Kogyo Connector):Related Image8
16
20
25
34
50
PY
(Male / Y Terminal)
With Pin No. Insertion
Mark Tube
MR Discrete Wire Cable with Connector (with Honda Tsushin Kogyo Connector):Related Image8
16
20
25
34
50
SY
(Female / Y Terminal)
With Pin No. Insertion
Mark Tube
MR Discrete Wire Cable with Connector (with Honda Tsushin Kogyo Connector):Related Image8
16
20
25
34
50
PR
(Male / Round Terminal)
With Pin No. Insertion
Mark Tube
MR Discrete Wire Cable with Connector (with Honda Tsushin Kogyo Connector):Related Image8
16
20
25
34
50
SR
(Female / Round Terminal)
With Pin No. Insertion
Mark Tube
MR Discrete Wire Cable with Connector (with Honda Tsushin Kogyo Connector):Related Image8
16
20
25
34
50

Specified Length (m)~ 0.91 ~ 44.1 ~ 10
Tolerance+20mm+50mm+ 3% of Specified Length
* The tolerance of the specified length is as described above.
Part Number
GRNAH-PR-BA-8-[0.2-10/0.1]
GRNAH-PR-BA-16-[0.2-10/0.1]
GRNAH-PR-BA-20-[0.2-10/0.1]
GRNAH-PR-BA-25-[0.2-10/0.1]
GRNAH-PR-BA-34-[0.2-10/0.1]
GRNAH-PR-BA-50-[0.2-10/0.1]
GRNAH-PR-BB-8-[0.2-10/0.1]
GRNAH-PR-BB-16-[0.2-10/0.1]
GRNAH-PR-BB-20-[0.2-10/0.1]
GRNAH-PR-BB-25-[0.2-10/0.1]
GRNAH-PR-BB-34-[0.2-10/0.1]
GRNAH-PR-BB-50-[0.2-10/0.1]
GRNAH-PT-BA-8-[0.2-10/0.1]
GRNAH-PT-BA-16-[0.2-10/0.1]
GRNAH-PT-BA-20-[0.2-10/0.1]
GRNAH-PT-BA-25-[0.2-10/0.1]
GRNAH-PT-BA-34-[0.2-10/0.1]
GRNAH-PT-BA-50-[0.2-10/0.1]
GRNAH-PT-BB-8-[0.2-10/0.1]
GRNAH-PT-BB-16-[0.2-10/0.1]
GRNAH-PT-BB-20-[0.2-10/0.1]
GRNAH-PT-BB-25-[0.2-10/0.1]
GRNAH-PT-BB-34-[0.2-10/0.1]
GRNAH-PT-BB-50-[0.2-10/0.1]
GRNAH-PY-BA-8-[0.2-10/0.1]
GRNAH-PY-BA-16-[0.2-10/0.1]
GRNAH-PY-BA-20-[0.2-10/0.1]
GRNAH-PY-BA-25-[0.2-10/0.1]
GRNAH-PY-BA-34-[0.2-10/0.1]
GRNAH-PY-BA-50-[0.2-10/0.1]
GRNAH-PY-BB-8-[0.2-10/0.1]
GRNAH-PY-BB-16-[0.2-10/0.1]
GRNAH-PY-BB-20-[0.2-10/0.1]
GRNAH-PY-BB-25-[0.2-10/0.1]
GRNAH-PY-BB-34-[0.2-10/0.1]
GRNAH-PY-BB-50-[0.2-10/0.1]
GRNAH-SR-BA-8-[0.2-10/0.1]
GRNAH-SR-BA-16-[0.2-10/0.1]
GRNAH-SR-BA-20-[0.2-10/0.1]
GRNAH-SR-BA-25-[0.2-10/0.1]
GRNAH-SR-BA-34-[0.2-10/0.1]
GRNAH-SR-BA-50-[0.2-10/0.1]
GRNAH-SR-BB-8-[0.2-10/0.1]
GRNAH-SR-BB-16-[0.2-10/0.1]
GRNAH-SR-BB-20-[0.2-10/0.1]
GRNAH-SR-BB-25-[0.2-10/0.1]
GRNAH-SR-BB-34-[0.2-10/0.1]
GRNAH-SR-BB-50-[0.2-10/0.1]
GRNAH-ST-BA-8-[0.2-10/0.1]
GRNAH-ST-BA-16-[0.2-10/0.1]
GRNAH-ST-BA-20-[0.2-10/0.1]
GRNAH-ST-BA-25-[0.2-10/0.1]
GRNAH-ST-BA-34-[0.2-10/0.1]
GRNAH-ST-BA-50-[0.2-10/0.1]
GRNAH-ST-BB-8-[0.2-10/0.1]
GRNAH-ST-BB-16-[0.2-10/0.1]
GRNAH-ST-BB-20-[0.2-10/0.1]
GRNAH-ST-BB-25-[0.2-10/0.1]
GRNAH-ST-BB-34-[0.2-10/0.1]
GRNAH-ST-BB-50-[0.2-10/0.1]
Part NumberVolume DiscountDays to ShipCN1 CN2 Number Of Cores Cable color Cable type Specified Length
(m)
2 Day(s) or more MaleCircular Terminal8YellowBA0.2 ~ 10
2 Day(s) or more MaleCircular Terminal16YellowBA0.2 ~ 10
2 Day(s) or more MaleCircular Terminal20YellowBA0.2 ~ 10
2 Day(s) or more MaleCircular Terminal25YellowBA0.2 ~ 10
2 Day(s) or more MaleCircular Terminal34YellowBA0.2 ~ 10
2 Day(s) or more MaleCircular Terminal50YellowBA0.2 ~ 10
2 Day(s) or more MaleCircular Terminal8BlueBB0.2 ~ 10
2 Day(s) or more MaleCircular Terminal16BlueBB0.2 ~ 10
2 Day(s) or more MaleCircular Terminal20BlueBB0.2 ~ 10
2 Day(s) or more MaleCircular Terminal25BlueBB0.2 ~ 10
2 Day(s) or more MaleCircular Terminal34BlueBB0.2 ~ 10
2 Day(s) or more MaleCircular Terminal50BlueBB0.2 ~ 10
2 Day(s) or more MaleDiscrete wire8YellowBA0.2 ~ 10
2 Day(s) or more MaleDiscrete wire16YellowBA0.2 ~ 10
2 Day(s) or more MaleDiscrete wire20YellowBA0.2 ~ 10
2 Day(s) or more MaleDiscrete wire25YellowBA0.2 ~ 10
2 Day(s) or more MaleDiscrete wire34YellowBA0.2 ~ 10
2 Day(s) or more MaleDiscrete wire50YellowBA0.2 ~ 10
2 Day(s) or more MaleDiscrete wire8BlueBB0.2 ~ 10
2 Day(s) or more MaleDiscrete wire16BlueBB0.2 ~ 10
2 Day(s) or more MaleDiscrete wire20BlueBB0.2 ~ 10
2 Day(s) or more MaleDiscrete wire25BlueBB0.2 ~ 10
2 Day(s) or more MaleDiscrete wire34BlueBB0.2 ~ 10
2 Day(s) or more MaleDiscrete wire50BlueBB0.2 ~ 10
2 Day(s) or more MaleY terminal8YellowBA0.2 ~ 10
2 Day(s) or more MaleY terminal16YellowBA0.2 ~ 10
2 Day(s) or more MaleY terminal20YellowBA0.2 ~ 10
2 Day(s) or more MaleY terminal25YellowBA0.2 ~ 10
2 Day(s) or more MaleY terminal34YellowBA0.2 ~ 10
2 Day(s) or more MaleY terminal50YellowBA0.2 ~ 10
2 Day(s) or more MaleY terminal8BlueBB0.2 ~ 10
2 Day(s) or more MaleY terminal16BlueBB0.2 ~ 10
2 Day(s) or more MaleY terminal20BlueBB0.2 ~ 10
2 Day(s) or more MaleY terminal25BlueBB0.2 ~ 10
2 Day(s) or more MaleY terminal34BlueBB0.2 ~ 10
2 Day(s) or more MaleY terminal50BlueBB0.2 ~ 10
2 Day(s) or more FemaleCircular Terminal8YellowBA0.2 ~ 10
2 Day(s) or more FemaleCircular Terminal16YellowBA0.2 ~ 10
2 Day(s) or more FemaleCircular Terminal20YellowBA0.2 ~ 10
2 Day(s) or more FemaleCircular Terminal25YellowBA0.2 ~ 10
2 Day(s) or more FemaleCircular Terminal34YellowBA0.2 ~ 10
2 Day(s) or more FemaleCircular Terminal50YellowBA0.2 ~ 10
2 Day(s) or more FemaleCircular Terminal8BlueBB0.2 ~ 10
2 Day(s) or more FemaleCircular Terminal16BlueBB0.2 ~ 10
2 Day(s) or more FemaleCircular Terminal20BlueBB0.2 ~ 10
2 Day(s) or more FemaleCircular Terminal25BlueBB0.2 ~ 10
2 Day(s) or more FemaleCircular Terminal34BlueBB0.2 ~ 10
2 Day(s) or more FemaleCircular Terminal50BlueBB0.2 ~ 10
2 Day(s) or more FemaleDiscrete wire8YellowBA0.2 ~ 10
2 Day(s) or more FemaleDiscrete wire16YellowBA0.2 ~ 10
2 Day(s) or more FemaleDiscrete wire20YellowBA0.2 ~ 10
2 Day(s) or more FemaleDiscrete wire25YellowBA0.2 ~ 10
2 Day(s) or more FemaleDiscrete wire34YellowBA0.2 ~ 10
2 Day(s) or more FemaleDiscrete wire50YellowBA0.2 ~ 10
2 Day(s) or more FemaleDiscrete wire8BlueBB0.2 ~ 10
2 Day(s) or more FemaleDiscrete wire16BlueBB0.2 ~ 10
2 Day(s) or more FemaleDiscrete wire20BlueBB0.2 ~ 10
2 Day(s) or more FemaleDiscrete wire25BlueBB0.2 ~ 10
2 Day(s) or more FemaleDiscrete wire34BlueBB0.2 ~ 10
2 Day(s) or more FemaleDiscrete wire50BlueBB0.2 ~ 10

Loading...

Basic Information

Connector type MR Connector manufacturer Honda Tsushin Kogyo Connector Shape Straight
Machining Method Solder Cable shape Discrete wire Hood Plastic
Cable rated voltage(V) 300 Cable standard (UL/CSA) UL / CSA AWG AWG24

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)