Mini-DIN Cable Molded Connector/Panel Mountable Connector

Brand :
MISUMI
Caution
Product Description
Sino-Japanese Common Model Used MINIDIN Connector Harness

This is a mini DIN free length harness
● A harness that uses mini DIN connectors widely used in personal computers and FA equipment / measuring devices.
Along with the assembly type using cable with excellent flexibility, 3 types including an integrated mold type and flange equipped and panel-mountable types are also available.

· HWMDH and HMDH cannot be specified as options.
· HMDH does not have an 8-core specification for D cables.
· The appearance and specifications are subject to change without notice.
· Shield is connected and treated in the hood.
Wiring and Wire Color Page >> Click here
Component Page >> Click here
Specifications

| Connector model | Shape Specification model | Outline Image Drawing | Cable model | Number of Cores | Specified Length (m) |
| P (Male) | ![]() | ![]() ![]() | 4 | 0.2 – 30 0.1 m It can be specified by 0.1 m increments | |
| 5 | |||||
| 6 | |||||
| 8 | |||||
| S (Female) | ![]() | 4 | |||
| 5 | |||||
| 6 | |||||
| 8 | |||||
| MDH | PP (Male / Male) | ![]() | 4 | ||
| 5 | |||||
| 6 | |||||
| 8 | |||||
| PS (Male / Female) | ![]() | 4 | |||
| 5 | |||||
| 6 | |||||
| Connector | 8 | ||||
| SS (Female / Female) | ![]() | 4 | |||
| 5 | |||||
| 6 | |||||
| 8 |
* TWMDH and RMDH are no longer produced and sales ended in 2013.
Substitute products are HWMDH and HMDH, made by different manufacturers.
| Connector model | Shape Specification model | Outline Image Drawing | Cable model | Number of Cores | Total Length (m) |
| TWMDH (Molded model Mini DIN Connector Cream Color) | P (Male) | ![]() | ![]() | 6 | 2 3 4 |
| 8 | |||||
| PS (Male / Female) | ![]() | 6 | |||
| 8 | |||||
| RMDH Panel Mount (Molded model Mini DIN Connector Cream Color) | S (Female) | ![]() | ![]() | 6 | 0.5 1 2 |
| SP (Female / Male) | ![]() | 0.5 1 2 5 |
■ HWMDH and HMDH Series
| Connector model | Shape Specification model | Outline Image Drawing | Cable model | Number of Cores | Total Length (m) |
| HWMDH (Molded model Mini DIN Connector Cream Color) | P (Male) | ![]() | ![]() | 6 | 2 3 4 7 10 15 |
| 8 | |||||
| PS (Male / Female) | ![]() | 8 | 2 3 4 | ||
| HMDH Panel Mount (Molded model Mini DIN Connector Cream Color) | S (Female) | ![]() | ![]() | 6 | 0.5 1 2 |
| SP (Female / Male) | ![]() | 0.5 1 2 |












