HDMI Harness

Brand :
MISUMI
Caution
Product Description
FEATURES HDMI Harness
●HD video line which transmits sound and image simultaneously through a digital signal.
●Gold-plated socket layer thickness is 15μ, which features anti-plugging, anti-oxidation and fast transmission speed.
●Supports 3D image Deepcolor and 1,080P
●Version 1.4 product.
●HD video line which transmits sound and image simultaneously through a digital signal.
●Gold-plated socket layer thickness is 15μ, which features anti-plugging, anti-oxidation and fast transmission speed.
●Supports 3D image Deepcolor and 1,080P
●Version 1.4 product.

·The product version is 1.4. Since the version 1.4 specification prohibits the use of such words as “HDMI Ver1.4” for HDMI harnesses, “HIGH SPEED HDMI CABLE” is used instead.
Specification Table

| Part Number | Full Length(m) | Cable Specification | Plated Thickness of Socket | Maximum Voltage | On Resistance | Insulation Resistance |
| HDMI-E14-1 | 1 | UL 20276 80℃ 30V | 15μ | 300V/10m | ≤2.5Ω | ≥10MΩ |
| HDMI-E14-2 | 2 | |||||
| HDMI-E14-3 | 3 | |||||
| HDMI-E14-4 | 4 | |||||
| HDMI-E14-5 | 5 |
Product Drawings
