D-sub connectors EMI Shielded Solder Machining Terminal

Brand :
MISUMI
Caution
Product Description
FEATURES Economical EMI shielded D-sub connector
●The shell is nickel plated to achieve a good EMI effect and has certain anti-interference performance.
● It uses a (shaved) machine contact with high durability and long service life.
●UL94V-0 is used for the insulator.
●The connection is soldered
●The shell is nickel plated to achieve a good EMI effect and has certain anti-interference performance.
● It uses a (shaved) machine contact with high durability and long service life.
●UL94V-0 is used for the insulator.
●The connection is soldered
Basic SPEC
Applicable Wire Size: AWG30~AWG20 or 0.05mm2~0.5mm2
| Rated Current | Rated Voltage | Insulation Resistance (500VDC) | Maximum Voltage | Contact Resistance | Operating Temperature |
| 3A | 500V (AC) | 1,000MΩ or More | 1000Vr.m.s | 30mΩ or Less | -55℃~+105℃ |

· Hood and fixing bracket are not included with the connector. Purchase separately. (>>Click here)
· It can also be coupled with the D-sub series of other manufacturers, but dimensions and characteristics may slightly differ depending on the manufacturer. Check components carefully before use.
· The 50-core products are arranged in three rows.
· To ensure the anti-interference performance, please select EMI shielded shell.
· It can also be coupled with the D-sub series of other manufacturers, but dimensions and characteristics may slightly differ depending on the manufacturer. Check components carefully before use.
· The 50-core products are arranged in three rows.
· To ensure the anti-interference performance, please select EMI shielded shell.
Specification Table


| Part Number | Number of Cores | Contact Shape | A±0.25 (mm) | B±0.25 (mm) | C±0.25 (mm) | D±0.25 (mm) | E±0.25 (mm) |
| DME-9SP | 9 | Male | 30.81 | 24.99 | 16.92 | - | 11.08 |
| DME-15SP | 15 | 39.14 | 33.32 | 25.25 | - | 19.39 | |
| DME-25SP | 25 | 53.04 | 47.04 | 38.96 | - | 33.24 | |
| DME-37SP | 37 | 69.32 | 63.50 | 55.42 | - | 49.86 | |
| DME-50SP | 50 | 67.10 | 61.10 | 52.81 | - | 44.32 | |
| DME-9SS | 9 | Female | 30.81 | 24.99 | - | 16.33 | 11.08 |
| DME-15SS | 15 | 39.14 | 33.32 | - | 24.66 | 19.39 | |
| DME-25SS | 25 | 53.04 | 47.04 | - | 38.38 | 33.24 | |
| DME-37SS | 37 | 69.32 | 63.50 | - | 54.84 | 49.86 | |
| DME-50SS | 50 | 67.10 | 61.10 | - | 52.20 | 44.32 |
