D-sub connectors EMI Shielded Pressure Weld Stamping Terminal(Short Lug)

Brand :
MISUMI
Caution
Product Description
FEATURES EMI shielded rapid pressure weld D-sub connector with short lug design
●The shell is nickel plated to achieve a good EMI effect and has certain anti-interference performance.
●The connector is equipped with a strain relief at the back to enhance tensile properties.
●The quick press-fit flat wire is adopted to facilitate operation.
● It is designed with a short lug and can be used with the assembly shell to protect the wiring and connectors. This design is visually more aesthetic.
●The shell is nickel plated to achieve a good EMI effect and has certain anti-interference performance.
●The connector is equipped with a strain relief at the back to enhance tensile properties.
●The quick press-fit flat wire is adopted to facilitate operation.
● It is designed with a short lug and can be used with the assembly shell to protect the wiring and connectors. This design is visually more aesthetic.
Basic SPEC
Compatible Cable: AWG28 or 0.08mm2 Flat Cable with 1.27mm Pitch >>Click here
| Rated Current | Rated Voltage | Insulation Resistance (500VDC) | Maximum Voltage | Contact Resistance | Operating Temperature |
| 3A | 500V (AC) | 1,000MΩ or More | 1000Vr.m.s | 30mΩ or Less | -55℃~+105℃ |

·When mating to connectors made by other manufacturers, use after fully confirming dimensions and characteristics before mating.
· This product can be used without the shell.
· Simple Pressure Welding Tool >>Click here.
·Compatible Shell>>Click here.
· This product can be used without the shell.
· Simple Pressure Welding Tool >>Click here.
·Compatible Shell>>Click here.
Specification Table


| Part Number | Number of Cores | Contact Shape | A±0.1 (mm) | B±0.1 (mm) | C±0.1 (mm) | D±0.1 (mm) | E±0.1 (mm) |
| DPWE-9SP | 9 | Male | 30.81 | 24.99 | 16.92 | - | 11.08 |
| DPWE-15SP | 15 | 39.20 | 33.30 | 25.25 | - | 19.39 | |
| DPWE-25SP | 25 | 53.05 | 47.04 | 38.96 | - | 33.24 | |
| DPWE-37SP | 37 | 69.40 | 63.50 | 55.42 | - | 49.86 | |
| DPWE-9SS | 9 | Female | 30.81 | 24.99 | - | 16.33 | 11.08 |
| DPWE-15SS | 15 | 39.20 | 33.30 | - | 24.66 | 19.39 | |
| DPWE-25SS | 25 | 53.05 | 47.04 | - | 38.38 | 33.24 | |
| DPWE-37SS | 37 | 69.40 | 63.50 | - | 54.84 | 49.86 |
