D-sub Connectors, Terminal for Crimping Connector

Brand :
MISUMI
Caution
Product Description
FEATURES Terminal for simple crimping connector
● Simple hand tools can be used for the press-fit of terminal and wire.
● The terminals are available in male and female types for mating with the shell.
● Simple hand tools can be used for the press-fit of terminal and wire.
● The terminals are available in male and female types for mating with the shell.
Basic SPEC
Compatible Cable: AWG28~20 or 0.08~0.5mm2
| Rated Current | Material | Surface Treatment | Rated Voltage | Operating Temperature Range |
| 3A | Copper Alloy | Contact Part Gold Plating | 500VAC | -40℃~+105℃ |

·For crimping tools, refer to >>Click here.
·For compatible connectors, refer to >>Click here, >>Click here.
·For compatible connectors, refer to >>Click here, >>Click here.
Specification Table


| Part Number | Package Quantity | Contact Shape | Compatible Electric Wire Size AWG | Wire OD (mm) |
| DBC-12N15-100P | 100pcs | Male | AWG24~20 | 1.9~2.5 |
| DBC-12N25-100P | AWG28~24 | 1.5~1.7 | ||
| DBC-22N15-100P | Female | AWG24~20 | 1.9~2.5 | |
| DBC-22N25-100P | AWG28~24 | 1.5~1.7 |
Product Drawings
