D-sub connectors Large Current Solder Shell

Brand :
MISUMI
Caution
Product Description
FEATURES D-sub connectors Large Current Solder Shell
●It is designed with D-sub configuration and ideal for large current.
●Optional 10A and 20A gold-plated terminals are available.
● It can be used with shell to create a more beautiful overall appearance.
●UL94V-0 is used for the insulator.
●It is designed with D-sub configuration and ideal for large current.
●Optional 10A and 20A gold-plated terminals are available.
● It can be used with shell to create a more beautiful overall appearance.
●UL94V-0 is used for the insulator.
Basic SPEC
Compatible Cable: AWG18~AWG12 or 0.8~3.3mm2
| Rated Current | Rated Voltage | Insulation Impedance (500VDC) | Contact Resistance | Maximum Voltage | Operating Temperature Range |
| 10A or 20A | 125V (AC) | 500MΩ or More | 30mΩ or Less | 1000Vr.m.s | -55℃~+125℃ |

· The product is a shell, without terminals. For terminals, refer to >>Click here.
Specification Table


| Part Number | Number of Cores | Contact Shape | Compatible Housing | Dimension (mm) | ||
| Number of Cores | A±0.38 | B±0.15 | C±0.25 | |||
| HCC-3SP | 3 | Male | 15 | 39.14 | 33.32 | 25.5 |
| HCC-5SP | 5 | 25 | 53.04 | 47.04 | 38.96 | |
| HCC-8SP | 8 | 37 | 69.31 | 63.50 | 55.42 | |
| HCC-3SS | 3 | Female | 15 | 39.14 | 33.32 | 24.66 |
| HCC-5SS | 5 | 25 | 53.04 | 47.04 | 38.38 | |
| HCC-8SS | 8 | 37 | 69.32 | 63.50 | 54.48 | |