D-sub Connectors Solder Metal Shell

Brand :
MISUMI
Caution
Product Description
FEATURES Universal metal assembly shell
●Metal shell with more aesthetic cable routing.
●M2.6 and #4-40 screws are available.
●Metal shell with more aesthetic cable routing.
●M2.6 and #4-40 screws are available.

· It cannot be coupled with pressure weld connectors.
· Compatible connectors are listed on >>Click here.
·See >> Click here for the difference between M2.6 screw and #4-40 screw.
· Compatible connectors are listed on >>Click here.
·See >> Click here for the difference between M2.6 screw and #4-40 screw.
Specification Table


| Part Number | Number of Cores | Screw Type | A(mm) | B±1(mm) | C±1(mm) | D(mm) | E±0.5(mm) | F(Applicable Electric Wire OD Range)(mm) |
| MAH-9-M2.6 | 9 | M2.6 | 16±0.5 | 31 | 47 | 12.6±0.5 | 24.99 | 7 |
| MAH-15-M2.6 | 15 | 16±1 | 40 | 48.2 | - | 33.32 | 10 | |
| MAH-25-M2.6 | 25 | 16±1 | 53.3 | 48.7 | - | 47.04 | 10 | |
| MAH-37-M2.6 | 37 | 16.2±1 | 69 | 48.7 | 20.8±1 | 63.5 | 14 | |
| MAH-50-M2.6 | 50 | 19.7±1 | 67 | 48.4 | 23.0±1 | 61.12 | 14.5 | |
| MAH-9-UNC | 9 | #4-40 | 16±0.5 | 31 | 47 | 12.6±0.5 | 24.99 | 7 |
| MAH-15-UNC | 15 | 16±1 | 40 | 48.2 | - | 33.32 | 10 | |
| MAH-25-UNC | 25 | 16±1 | 53.3 | 48.7 | - | 47.04 | 10 | |
| MAH-37-UNC | 37 | 16.2±1 | 69 | 48.7 | 20.8±1 | 63.5 | 14 | |
| MAH-50-UNC | 50 | 19.7±1 | 67 | 48.4 | 23.0±1 | 61.12 | 14.5 |
Product Drawings
