D-sub connectors 90°Angle Solder Metal Shell

Brand :
MISUMI
Caution
Product Description
FEATURES 90° angle metal assembly shell
●It is a spacious 90 angle shell with good cable routing.
●M2.6 and #4-40 screws are available.
●It is a spacious 90 angle shell with good cable routing.
●M2.6 and #4-40 screws are available.

· It cannot be coupled with pressure weld connectors.
· Compatible connectors are listed on >>Click here.
·See >> Click here for the difference between M2.6 screw and #4-40 screw.
· Compatible connectors are listed on >>Click here.
·See >> Click here for the difference between M2.6 screw and #4-40 screw.
Specification Table


| Part Number | Number of Cores | Screw Type | A±0.3(mm) | B±0.3(mm) | C±0.3(mm) | D±0.3(mm) | E(Applicable Electric Wire OD Range)±0.3(mm) |
| MAH90-9-M2.6 | 9 | M2.6 | 47 | 33 | 25 | 16 | 9 |
| MAH90-15-M2.6 | 15 | 59 | 33 | 33.32 | 16 | 11 | |
| MAH90-25-M2.6 | 25 | 72 | 33 | 47 | 16 | 11 | |
| MAH90-9-UNC | 9 | #4-40 | 47 | 33 | 25 | 16 | 9 |
| MAH90-15-UNC | 15 | 59 | 33 | 33.32 | 16 | 11 | |
| MAH90-25-UNC | 25 | 72 | 33 | 47 | 16 | 11 |
Product Drawings
