MIL Connectors Terminal for Crimping Female Connector

Brand :
MISUMI
Caution
Product Description
FEATURES Dedicated terminal for crimping MIL connectors
● Simple hand tools can be used for the press-fit of terminal and wire.
● It can be connected to the dedicated shell for crimping MIL connectors.
● Simple hand tools can be used for the press-fit of terminal and wire.
● It can be connected to the dedicated shell for crimping MIL connectors.
Basic SPEC
Compatible Cable: AWG28~24 or 0.08mm2~0.2mm2
| Rated Current | Material | Surface Treatment | Rated Voltage | Operating Temperature Range |
| 3A | Copper Alloy | Terminal Partially Gold Plated | 250V (AC) | —25℃~+85℃ |

Specification Table


| Part Number | Package Quantity |
| MPN-2428-100P | 100 pcs |
Product Drawings
