CENTRONICS Connectors Panel Mounted Solder Screw Lock Male Connector

Brand :
MISUMI
Caution
Product Description
FEATURES MISUMI original basic CENTRONICS male connector for panel fixation
●This connector is mounted on the panel and used to connect with a female connector.
● Cables are connected with soldering.
●This connector is mounted on the panel and used to connect with a female connector.
● Cables are connected with soldering.
Basic SPECS
Rated Current: 5A or less
Rated Voltage: Below 250VAC
Applicable Wire Size: AWG30~24 or 0.05mm2~0.2mm2
Operating Environment Temperature: -55℃~+105℃
For characteristics and materials, refer to >>Click here
Rated Current: 5A or less
Rated Voltage: Below 250VAC
Applicable Wire Size: AWG30~24 or 0.05mm2~0.2mm2
Operating Environment Temperature: -55℃~+105℃
For characteristics and materials, refer to >>Click here

· It can also be connected with similar connectors from other manufacturers (AMPHENOL connectors, ribbon connectors, bellows connectors, etc.). However, check specifications and properties thoroughly before use.
· For details on the combination method of connectors, refer to >>Click here.
· For details on the combination method of connectors, refer to >>Click here.
Specification Table


| Part Number | Number of Cores | A(mm) | B(mm) | C(mm) |
| RC-40140-SP | 14 | 43.9 | 36.0 | 25.6 |
| RC-40240-SP | 24 | 54.7 | 46.8 | 36.3 |
| RC-40360-SP | 36 | 67.7 | 59.7 | 49.3 |
| RC-40500-SP | 50 | 82.8 | 74.9 | 64.4 |
Product Drawings
