IEEE1284 (MDR) Connectors, Panel Mount EMI Shielded Solder Female Connector

Brand :
MISUMI
Caution
Product Description
FEATURES Solder 1.27 mm pitch I/O connector for high-speed transmission
●Attach to cables by soldering.
●Fixed to panel using screws.
●Attach to cables by soldering.
●Fixed to panel using screws.
Basic SPECS
Rated Current: 1A
Rated Voltage: 500VAC
Applicable Wire Size: AWG30~24 or 0.05mm2~0.2mm2
For features, refer to >>Click here
Rated Current: 1A
Rated Voltage: 500VAC
Applicable Wire Size: AWG30~24 or 0.05mm2~0.2mm2
For features, refer to >>Click here

·Please note that a wire with an outer diameter larger than recommended may not pass through the assembly.
· When mating to connectors made by other manufacturers, make sure to confirm the dimensions and characteristics are compatible before using.
· Refer to >>Click here for information on combinable connectors and shells.
· When mating to connectors made by other manufacturers, make sure to confirm the dimensions and characteristics are compatible before using.
· Refer to >>Click here for information on combinable connectors and shells.
Specification Table


| Part Number | Number of Cores | Dimension (mm) | |||
| A | B | C | D | ||
| MC14FEL5 | 14 | 29.6 | 23.64 | 12.63 | 16.8 |
| MC20FEL5 | 20 | 33.4 | 27.44 | 16.44 | 20.63 |
| MC26FEL5 | 26 | 37.2 | 31.2 | 20.25 | 24.7 |
| MC36FEL5 | 36 | 43.5 | 37.6 | 26.6 | 31 |
| MC50FEL5 | 50 | 52.6 | 46.5 | 35.4 | 41.1 |
| MC68FEL5 | 68 | 64 | 57.9 | 46.9 | 51 |