Resin Threaded Waterproof Connectors · PSCW Series, Relay Socket

Brand :
MISUMI
Caution
Product Description
FEATURES Relay threaded waterproof socket with a nylon shell
● Easy to use, lightweight nylon shell.
● Relay adapters capable of connecting to straight plugs (>>Click here).
●Easy to operate, thread locking.
●Durable, airtight and waterproof class IP67 protection rating.
● Easy to use, lightweight nylon shell.
● Relay adapters capable of connecting to straight plugs (>>Click here).
●Easy to operate, thread locking.
●Durable, airtight and waterproof class IP67 protection rating.

·Male and female relay adapters cannot be connected.
· For core arrangement, refer to: >>Click here.
Manufacturer: WEIPU
· For core arrangement, refer to: >>Click here.
Manufacturer: WEIPU
Specification Table


| Shape | Shell Size | Number of cores >> Click here | Contact Shape | Applicable Electric Wire Range (mm2) | Applicable Electric Wire Diameter Range (mm) | Wiring Method | ||
| 13 | 2 | P (Male) S (Female) | ≤2 | 4~6.5 | Solder | ||
| 3 | ||||||||
| 4 | ≤0.758 | |||||||
| 5 | ||||||||
| 6 | ||||||||
| 7 | ||||||||
| 9 | ||||||||
| 17 | 2 | ≤2 | 6~10 | |||||
| 3 | ||||||||
| 4 | ≤0.758 | |||||||
| 5 | ||||||||
| 7 | ||||||||
| 9 | ||||||||
| 21 | 2 | ≤4.17 | 7~12 | |||||
| 3 | ||||||||
| 4 | ||||||||
| 5 | ||||||||
| 7 | ≤2 | |||||||
| 9 | ≤0.758 | |||||||
| 12 |
Product Drawings
