Resin Threaded Waterproof Connectors · GCW Series, Straight/Panel Mount

Brand :
MISUMI
Caution
Product Description
FEATURES Waterproof threaded connector with grounding pin
● Highly secure grounded threaded connector.
●Great for machines operating in harsh environments.
●The lightweight shell is made with nylon 66.
●Durable, airtight and waterproof class IP67 protection rating.
● Highly secure grounded threaded connector.
●Great for machines operating in harsh environments.
●The lightweight shell is made with nylon 66.
●Durable, airtight and waterproof class IP67 protection rating.

·4-core wiring is screw crimped.
· 7-core wiring is soldered.
· Male and female panel mount sockets cannot be connected.
· 1.5mm hex wrench is used to tighten 4-core connectors.
Manufacturer: WEIPU
· 7-core wiring is soldered.
· Male and female panel mount sockets cannot be connected.
· 1.5mm hex wrench is used to tighten 4-core connectors.
Manufacturer: WEIPU
Specification Table


| Part Number | Shape | Number of Cores | Contact Shape | Wiring Method |
| GCW-TS-4-P | Straight | 4 | Male | Screw Crimp |
| GCW-TS-4-S | Female | |||
| GCW-PR-4-P | Panel Mounting | Male | ||
| GCW-PR-4-S | Female | |||
| GCW-TS-7-P | Straight | 7 | Male | Solder |
| GCW-TS-7-S | Female | |||
| GCW-PR-7-P | Panel Mounting | Male | ||
| GCW-PR-7-S | Female |
Product Drawings
