(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

MAST-MVVS 100 V or Less Shielded Wire

MAST-MVVS 100 V or Less Shielded Wire
  • Volume Discount

For Weak Current Circuit General-purpose Signals Cable with Shield

  • Strand Wire
  • Single Shield

MAST-MVVS 100 V or Less Shielded Wire:Related Image
For Weak Current Circuit General-purpose Signals Cable

Color and softness may vary slightly due to manufacturer changes.

Specifications

MAST-MVVS 100 V or Less Shielded Wire:Related Image
Model
Section Area (mm2)
Number of Cores
Total Length
or
Specified Length
MAST-MVVS
0.3
2
1
~
100
(Specify 1 m
Increments)
3
4
5
6
8
10
16
0.5
2
3
4
6
10
0.75
2
3
4
1.25
2

Be sure to read the following precautions when you place an order.
* Length in "m" is included in our part numbers.Always specify quantity as number of units, not as meters.
* This price is as of January 2013.
* Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering(Refer to the specifications table for number of wire cores.) 1P (1 PS) is "× 2-core".

More Information

MAST-MVVS 100 V or Less Shielded Wire:Related ImageMAST-MVVS 100 V or Less Shielded Wire:Related Image
Specifications
ModelSection Area
(mm2)
Number of Cores *AWG
Size
Reference *
Strand
Structure
(See Figure)
Wire Core
Count
Finish
Outer Diameter
(mm)
Estimated
Mass
kg / km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecification
Allowable Current
A (30°C) *
Conductor Resistance
Ω/ km (20°C)
Insulation Properties
MΩ/ km (20°C)
Withstand Voltage
V/Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *Thickness
(mm)
Material *Thickness
(mm)
Material *

MAST-MVVS

0.3222Core / Layer Stranding25.0365.463.210050017/0.150.71N/A0.3PVC1.30.9PVC
335.2414.7
4 45.5494.2
556.2583.81
666.6663.6
887.0773.1
10107.9943.0
16168.81292.2
0.522025.4437.537.820/0.180.930.31.50.9
335.6516.5
446.0605.8
667.2844.91
10108.71254.0
0.7521825.8519.825.130/0.181.140.31.70.9
336.0618.5
446.5757.6
1.2521627.07614.415.150/0.181.470.42.30.9

* Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "× 2-core".
* Allowable current is to be used only as a reference value and is not guaranteed.
How to View Materials
[Plating] Tin… Tin Plated Annealed Copper Wire
[Materials] PVC… Polyvinyl Chloride; PE… Polyethylene-based Material
P… Polyester-based Material; Fluorine… Various Fluorine Resins; *…Others
* Color and softness may vary slightly due to manufacturer changes.
* 7 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
* 8 The main difference from the MVVS-A series is the manufacturer. The specifications are extremely similar: it is an equivalent product. For detailed specification differences, check the Specification Table.
Current Reduction Factor
・ At Ambient Temperature
Ambient Temperature (°C)3540455055
Current Reduction Factor0.910.820.710.580.41
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30°C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value when the ambient temperature is 40°C, MVVS 0.3 mm2 2-core:
2.0×0.82 = 1.64 (A)
Wire Core Identification Table
Wire Core No.12345678910111213141516
Insulator ColorBlackWhiteRedGreenYellowBrownBlueGrayOrangeLight BluePinkYoung LeafPurpleWhiteWhiteWhite
Color of Identification LineBlackRedGreen
Part Number
MAST-MVVS-0.3-2-1
MAST-MVVS-0.3-2-2
MAST-MVVS-0.3-2-3
MAST-MVVS-0.3-2-4
MAST-MVVS-0.3-2-5
MAST-MVVS-0.3-2-6
MAST-MVVS-0.3-2-7
MAST-MVVS-0.3-2-8
MAST-MVVS-0.3-2-9
MAST-MVVS-0.3-2-10
MAST-MVVS-0.3-2-11
MAST-MVVS-0.3-2-12
MAST-MVVS-0.3-2-13
MAST-MVVS-0.3-2-14
MAST-MVVS-0.3-2-15
MAST-MVVS-0.3-2-16
MAST-MVVS-0.3-2-17
MAST-MVVS-0.3-2-18
MAST-MVVS-0.3-2-19
MAST-MVVS-0.3-2-20
MAST-MVVS-0.3-2-21
MAST-MVVS-0.3-2-22
MAST-MVVS-0.3-2-23
MAST-MVVS-0.3-2-24
MAST-MVVS-0.3-2-25
MAST-MVVS-0.3-2-26
MAST-MVVS-0.3-2-27
MAST-MVVS-0.3-2-28
MAST-MVVS-0.3-2-29
MAST-MVVS-0.3-2-30
MAST-MVVS-0.3-2-31
MAST-MVVS-0.3-2-32
MAST-MVVS-0.3-2-33
MAST-MVVS-0.3-2-34
MAST-MVVS-0.3-2-35
MAST-MVVS-0.3-2-36
MAST-MVVS-0.3-2-37
MAST-MVVS-0.3-2-38
MAST-MVVS-0.3-2-39
MAST-MVVS-0.3-2-40
MAST-MVVS-0.3-2-41
MAST-MVVS-0.3-2-42
MAST-MVVS-0.3-2-43
MAST-MVVS-0.3-2-44
MAST-MVVS-0.3-2-45
MAST-MVVS-0.3-2-46
MAST-MVVS-0.3-2-47
MAST-MVVS-0.3-2-48
MAST-MVVS-0.3-2-49
MAST-MVVS-0.3-2-50
MAST-MVVS-0.3-2-51
MAST-MVVS-0.3-2-52
MAST-MVVS-0.3-2-53
MAST-MVVS-0.3-2-54
MAST-MVVS-0.3-2-55
MAST-MVVS-0.3-2-56
MAST-MVVS-0.3-2-57
MAST-MVVS-0.3-2-58
MAST-MVVS-0.3-2-59
MAST-MVVS-0.3-2-60
Part NumberVolume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Power supply/signal
2 Day(s) or more 10.32225.1For signals
2 Day(s) or more 20.32225.1For signals
2 Day(s) or more 30.32225.1For signals
2 Day(s) or more 40.32225.1For signals
2 Day(s) or more 50.32225.1For signals
2 Day(s) or more 60.32225.1For signals
2 Day(s) or more 70.32225.1For signals
2 Day(s) or more 80.32225.1For signals
2 Day(s) or more 90.32225.1For signals
2 Day(s) or more 100.32225.1For signals
2 Day(s) or more 110.32225.1For signals
2 Day(s) or more 120.32225.1For signals
2 Day(s) or more 130.32225.1For signals
2 Day(s) or more 140.32225.1For signals
2 Day(s) or more 150.32225.1For signals
2 Day(s) or more 160.32225.1For signals
2 Day(s) or more 170.32225.1For signals
2 Day(s) or more 180.32225.1For signals
2 Day(s) or more 190.32225.1For signals
2 Day(s) or more 200.32225.1For signals
2 Day(s) or more 210.32225.1For signals
2 Day(s) or more 220.32225.1For signals
2 Day(s) or more 230.32225.1For signals
2 Day(s) or more 240.32225.1For signals
2 Day(s) or more 250.32225.1For signals
2 Day(s) or more 260.32225.1For signals
2 Day(s) or more 270.32225.1For signals
2 Day(s) or more 280.32225.1For signals
2 Day(s) or more 290.32225.1For signals
2 Day(s) or more 300.32225.1For signals
2 Day(s) or more 310.32225.1For signals
2 Day(s) or more 320.32225.1For signals
2 Day(s) or more 330.32225.1For signals
2 Day(s) or more 340.32225.1For signals
2 Day(s) or more 350.32225.1For signals
2 Day(s) or more 360.32225.1For signals
2 Day(s) or more 370.32225.1For signals
2 Day(s) or more 380.32225.1For signals
2 Day(s) or more 390.32225.1For signals
2 Day(s) or more 400.32225.1For signals
2 Day(s) or more 410.32225.1For signals
2 Day(s) or more 420.32225.1For signals
2 Day(s) or more 430.32225.1For signals
2 Day(s) or more 440.32225.1For signals
2 Day(s) or more 450.32225.1For signals
2 Day(s) or more 460.32225.1For signals
2 Day(s) or more 470.32225.1For signals
2 Day(s) or more 480.32225.1For signals
2 Day(s) or more 490.32225.1For signals
2 Day(s) or more 500.32225.1For signals
2 Day(s) or more 510.32225.1For signals
2 Day(s) or more 520.32225.1For signals
2 Day(s) or more 530.32225.1For signals
2 Day(s) or more 540.32225.1For signals
2 Day(s) or more 550.32225.1For signals
2 Day(s) or more 560.32225.1For signals
2 Day(s) or more 570.32225.1For signals
2 Day(s) or more 580.32225.1For signals
2 Day(s) or more 590.32225.1For signals
2 Day(s) or more 600.32225.1For signals

Loading...

Basic Information

Rated Voltage Less than 100 V Shield Present Sheath (outer coating) color Black
Sheath (outer coating) material PVC Insulation body materials PVC

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)