K-Type Thermocouple Extension Cable Unshielded Class 1 - K-Type

Brand :
MISUMI
Caution
Product Description
FEATURES Special compensating wire for K-type thermocouple
●Widely used for K-type thermocouple.
● Flexible cable, convenient for wiring.
●RoHS compliant.
●Widely used for K-type thermocouple.
● Flexible cable, convenient for wiring.
●RoHS compliant.

a.Cut-to-length orders: enter requested length in the Length section (up to 100m)
b.Whole roll orders: enter 100 in the Length section.
NOTE:1 roll=100m
· MISUMI may make design changes without notice resulting in color and flexibility variations.
b.Whole roll orders: enter 100 in the Length section.
NOTE:1 roll=100m
· MISUMI may make design changes without notice resulting in color and flexibility variations.
Specification Table


| Shape | Section Area (mm2) | Number of Pairs | Length | AWG Size | Number of Wire Cores | Cable OD (mm) | Reference Weight kg/km | Electrical Properties | Conductor | Insulation | Sheath | |||||||
| Tolerance and Reciprocate Resistance Ω/m (20℃) | Thermal Sensitivity | Insulation Characteristic MΩ/km (20℃) | Maximum Voltage V/5 minutes | Positive Pole (Green) | Negative Pole (White) | Core Wire Structure pcs/mm | Thickness (mm) | Material | Thickness (mm) | Material | ||||||||
| MAST-KXGS | 0.2 | 1P | 1~100 (Can be specified down to 1m increments) | 24 | 2 | 2.8/4.2 | 17 | 5.5 or Less | ±1.5℃ | Above 5 | 1500 | Ni-Cr Alloy | Ni-Al Alloy | 7/0.2 | 0.4 | PVC | 0.7 | PVC |
| 0.5 | 20 | 3.5/5.4 | 30 | 2.2 or Less | 7/0.3 | 0.5 | 0.8 | |||||||||||
| 1.0 | 18 | 4.7/7.4 | 57 | 1.1 or Less | 2000 | 7/0.4 | 0.7 | 1.0 | ||||||||||
| 1.5 | 16 | 5.0/7.9 | 69 | 0.73 or Less | 7/0.5 | 0.7 | 1.0 | |||||||||||
| 2.5 | 14 | 5.5/8.9 | 94 | 0.44 or Less | 19/0.4 | 0.7 | 1.0 | |||||||||||