PSE Standard Power Cords 3-Core with Straight Plug and Socket at Two Ends (Type A Plug with Ground Wire and C13 Socket)

Brand :
MISUMI
Caution
Product Description
FEATURES
Type A plug with ground wire and C13 socket PSE standard power cord
· Rated value: 7A, 125V.
· PSE certified.
· 2m, 3m and 5m-long products are available.
Type A plug with ground wire and C13 socket PSE standard power cord
· Rated value: 7A, 125V.
· PSE certified.
· 2m, 3m and 5m-long products are available.
Specification Table


| Part Number | Cable Standard | Dimension of Core Wire (mm2) | Full Length (m) | Cable Section (mm) | Rated Value | Cable Material |
| JP-2PE-C13S-2 | VCTF | 3×0.75 | 2 | ![]() | 7A 125V | PVC |
| JP-2PE-C13S-3 | 3 | |||||
| JP-2PE-C13S-5 | 5 |
Product Drawings

