Compact Precision Anti-Static Diagonal Pliers

Brand :
MISUMI
Caution
Product Description
FEATURES Suitable for cutting precision parts
● High-quality product, allowing for use with ease of mind.
● Applicable to precision parts as the wires can be cut horizontally.
● Hardness of knife edge is HRC57.
● A spring unit is included.
● Comes with an anti-static function.
● High-quality product, allowing for use with ease of mind.
● Applicable to precision parts as the wires can be cut horizontally.
● Hardness of knife edge is HRC57.
● A spring unit is included.
● Comes with an anti-static function.

· It is dedicated for cutting copper wires, so do not use it for other purposes.
· Do not cut with the front end of blade edge, and verify if the object is within its cutting capacity.
· Do not expose to or use in a humid environment.
Manufacturer: HOZAN
· Do not cut with the front end of blade edge, and verify if the object is within its cutting capacity.
· Do not expose to or use in a humid environment.
Manufacturer: HOZAN
Specification Table


| Part Number | Length (mm) | Hardness of Knife Edge | Cutting Capacity | Weight (g) | |
| Copper Wire | Copper Stranded Wire | ||||
| CYD-N-31 | 102.5 | HRC57 | φ1.6 | 1.25mm2 | 40 |
| CYD-N-32 | 128.5 | φ2.0 | 2.00mm2 | 65 | |