Soldering Pin

Brand :
MISUMI
Caution
Product Description
FEATURES Easy to use drawer package
● Several styles are available.
●PKTL-9SN-310G is compliant with RoHS.
● Several styles are available.
●PKTL-9SN-310G is compliant with RoHS.

· Select according to actual needs.
Specification Table


| Part Number | Features | Material | Weight | Diameter (mm) |
| PKTL-9S001 | High-Brightness | 63% Tin | 17 | 1.0 |
| PKTL-9S002 | Containing Silver | 2% Silver | 17 | 0.8 |
| PKTL-9SN-310G | Lead Free (ROHS) | 99.3% Tin, 0.7% Copper | 15 | 1.0 |