Coaxial Lighting

Brand :
MISUMI
Caution
Product Description
Coaxial LED lights for graphic processing. Low price, high quality coaxial lighting. Select from 3 colors (red/white/blue) at your desired size.

Industry's cheapest coaxial LED lights for graphic processing is newly introduced.
● Coaxial LED lights required for graphic processing equipment
● 3 sizes used frequently are available
● Three colors are available (red/white/blue)
● 3 sizes used frequently are available
● Three colors are available (red/white/blue)
Specification Table
Model | Voltage | Consumption | |
Type | Color | ||
| EMVS-COL20 | R (Red) | 24 V | 0.96 W |
W (White) | 1.92 W | ||
B (Blue) | |||
| EMVS-COL32 | R (Red) | 24 V | 1.728 W |
W (White) | 2.88W | ||
B (Blue) | |||
| EMVS-COL60 | R (Red) | 24 V | 2.88 W |
W (White) | 5.8 W | ||
B (Blue) | |||