• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

VESA Standard Tablet Mounting Arm

VESA Standard Tablet Mounting Arm
  • Volume Discount

VESA standard / regular movable arm usable


● VESA standard / normal movable arm can be used
● VESA 75 mm
(100 mm converter plate DPAM-VESA100 is sold separately)
● Padlock for theft prevention
● Supports 10 Inch Tablets (Misumi Dedicated PCTP-R10)

External appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

DPAM-TP10

Specifications

Part NumberUnit Price
1 - 10 Units
DPAM-TP10

 

* If a larger quantity is required than that above, please contact Misumi QCT Center for delivery / price.

More Information

■ Specifications
Part NumberDPAM-TP10

Supported Models

PCTP-R10
MountingVESA 75 mm
Weight300 

VESA Standard Tablet Mounting Arm:Related Image
■ Used Arm: DPAM-PG-3-R
■ Used Tablet:  PCTP-R10
VESA Standard Tablet Mounting Arm:Related Image

VESA Standard Tablet Mounting Arm:Related Image

■ External Dimension Diagram

VESA Standard Tablet Mounting Arm:Related Image

VESA Standard Tablet Mounting Arm:Related Image

Part Number
DPAM-TP10
Part NumberVolume DiscountDays to Ship
Available 2 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part DPAM-TP10 in the VESA Standard Tablet Mounting Arm series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)