• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

USB Recognition Cable for Tablet

USB Recognition Cable for Tablet

Corresponds to USB memory sticks


Can detect USB memory
● MicroUSB Port
● USB Female


External appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

PCTP-OTG-U

Specifications

Part NumberUnit Price
1 - 50 Units
PCTP-OTG-U

 

* If a larger quantity is required than that above,
please contact Misumi QCT Center for delivery / price.

More Information

■ Specifications
Part NumberPCTP-OTG-U

Supported Models

Smartphones / Tablets equipped with a USB micro-B connector supporting OTG functions. *
ConnectionUSB2.0
Cable Length8cm
Weight 5 g

■ Tablets:PCTP-R7;PCTP-R10

Tablet USB Recognition Cable:Related Image
Tablet USB Recognition Cable:Related Image

Part Number
PCTP-OTG-U
Part NumberVolume DiscountDays to Ship
2 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PCTP-OTG-U in the USB Recognition Cable for Tablet series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)