Fixing Multi-Core Cable ・VCT Series PSE 600V Cable without Shield

Brand :
MISUMI
Caution
Product Description
- Fixing Multi-Core Cable ・VCT Series PSE 600V Cable without Shield from MISUMI.
- The number of cores can be selected up to 4 cores.
- Sold in whole roll. (100 m)
- MISUMI may make design changes without notice resulting in color and flexibility variations.
- The wire core number is “2” when the core number/pair number is marked as 1P.
- The insulation color is the reference value and may differ from those of the material objects.
FEATURES Low-cost PSE spec universal power cable 600V
● Cost is minimized without impairing the quality.
● Always available in stock, allowing quickest shipment on the same day that the order is placed.
●RoHS compliant..
● Cost is minimized without impairing the quality.
● Always available in stock, allowing quickest shipment on the same day that the order is placed.
●RoHS compliant..

a.Cut-to-length orders: enter requested length in the Length section (up to 100m)
b.Whole roll orders: enter 100 in the Length section.
NOTE:1 roll=100m
· MISUMI may make design changes without notice resulting in color and flexibility variations.
b.Whole roll orders: enter 100 in the Length section.
NOTE:1 roll=100m
· MISUMI may make design changes without notice resulting in color and flexibility variations.
Specification Table


| Shape | Section Area (mm2) | Number of Cores | Length | AWG Size | Twisting Structure | Number of Wire Cores | Cable OD (mm) | Reference Weight kg/km | Electrical Properties | Conductor | Insulation | Wire Core OD (mm) | Sheath | |||||||
| Maximum Allowable Current A(30℃) | Conductor Resistance Ω/km (20℃) | Insulation Characteristic MΩ/km(20℃) | Maximum Voltage V/minute | Core Wire Structure pcs/mm | Outer Diameter Approx.(mm) | Electroplating | Thickness (mm) | Material | Thickness (mm) | Material | ||||||||||
| VCT | 0.75 | 2 | 100 (Sold in whole roll) | 18 | Twisted | 2 | 8.8 | 105.75 | 12 | 25.1 or Less | Above 50 | 3000 | 30/0.18 | 1.1 | Not Provided | 0.8 | PVC | 2.7 | 1.7 | PVC |
| 3 | 3 | 9.2 | 117.69 | 10 | 1.7 | |||||||||||||||
| 4 | 4 | 9.9 | 139.87 | 9 | 1.7 | |||||||||||||||
| 6 | 6 | 11.7 | 185.73 | 8 | 1.8 | |||||||||||||||
| 1.25 | 2 | 16 | 2 | 9.6 | 131.19 | 16 | 15.1 or Less | Above 50 | 50/0.18 | 1.5 | 0.8 | 3.1 | 1.7 | |||||||
| 3 | 3 | 10.5 | 152.25 | 14 | 1.7 | |||||||||||||||
| 4 | 4 | 11.5 | 188.07 | 13 | 1.8 | |||||||||||||||
| 2.0 | 2 | 14 | 2 | 10.5 | 160.91 | 22 | 9.79 or Less | Above 50 | 37/0.26 | 1.8 | 0.8 | 3.4 | 1.8 | |||||||
| 3 | 3 | 11 | 187.98 | 19 | 1.8 | |||||||||||||||
| 4 | 4 | 12 | 214.9 | 17 | 1.8 | |||||||||||||||
| 3.5 | 3 | 12 | 3 | 12.6 | 273.11 | 28 | 5.24 or Less | Above 40 | 45/0.32 | 2.5 | 0.8 | 4.1 | 1.9 | |||||||
| 4 | 4 | 13.9 | 323.59 | 25 | 1.9 | |||||||||||||||