Weather-Resistant Connector (LEK Series: for Outdoor use) Cap

Weather-Resistant Connector (LEK Series: for Outdoor use) Cap
  • Volume Discount

Exclusive cap can provide waterproofing when not connected


· This product is manufactured by LEMO.
· 2 models (plug and receptacle) are available
· Since it has a cord, it does not get lost even when removed


· Please note that the shape is different for the plug model and receptacle model.

Part Number

Configured Part Number is shown.

Specifications

Weather-Resistant Connector (LEK Series: for Outdoor use) Cap:Related Image

Model

Type

Shell Size

LEK-1K-PCAFor Plug

1K

LEK-2K-PCA

2K

LEK-3K-PCA

3K

LEK-1K-RCAFor Receptacle

1K

LEK-2K-RCA

2K

LEK-3K-RCA

3K

Sales: Misumi / Manufacturer: LEMO

More Information

Weather-Resistant Connector (LEK Series: for Outdoor use) Cap:Related Image 
ShapeShell SizeABLMN
For Plug1K16.0615.5-85
2K19.5617.5-85
3K23.0622.0-120
For Receptacle1K17.01220.0685
2K20.51424.0885

3K

24.0

1428.0

8

120

Common Specifications (Materials / Finishing)
ItemMaterials
BodyBrass
CordPolyamide 6
GasketSilicone Rubber
Maximum Operating Temperature135°C
WaterproofingIP68
Part Number
LEK-1K-PCA
LEK-1K-RCA
LEK-2K-PCA
LEK-2K-RCA
LEK-3K-PCA
LEK-3K-RCA
Part NumberVolume DiscountDays to ShipRoHSConforming connector shape Conforming shell size Protection function (environmentally resistant)
Available Quote 10Plug1KIP61
Available Quote 10Receptacle1KIP68
Available Quote 10Plug2K.IP61
Available Quote 10Receptacle2K.IP68
Available Quote 10Plug3K.IP61
Available Quote 10Receptacle3K.IP68

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)