Self-Adhesive Cable Tie Mount

Brand :
MISUMI
Caution
Product Description
Dimensional Drawing
Material Specifications
| Material | Nylon 66, UL94 V-2 |
| Operating temperature range | -40°C to +85°C |
| Color | White |
Specification Table
| Model | Per package | Dimensions (mm) | Slot width (mm) | Screw hole diameter | ||
| L (Length) | W (Width) | H (Height) | ||||
| YXCTM-13-100P | 100 pcs | 12.7 | 12.7 | 3.2 | 3.2 | Without holes |
| YXCTM-19-100P | 19 | 19 | 4.4 | 4 | ⌀3.5 | |
| YXCTM-28-100P | 27.7 | 27.7 | 5.7 | 5.3 | ⌀5.7 | |
Product Features
Economical self-adhesive cable tie mount with excellent value
●Low-cost self-adhesive cable tie mount, can be fixed with double-sided tape or screws.
●Low-cost self-adhesive cable tie mount, can be fixed with double-sided tape or screws.

· Color and softness may vary depending on the manufacturer.
Overview & Features
[ M ]Material Features
| Material | Nylon 66, UL94 V-2 |
| Operating temperature range | -40°C to +85°C |
| Color | White |