NIDEC SANKYO S-FLAG-Compatible Cable

Brand :
MISUMI
Caution
Product Description
An optional cable compatible with the NIDEC SANKYO AC servo motor S-FLAG series.
We manufacture optional cables certified by manufacturers with the customer requested length.
Specification Table

| Application | Supported motors | External Shape Image | Model Number | Cable Type | Specified Length (m) | ¥ Normal Unit Price | ||
| Motor capacity | Basic Unit Price | Cable Unit Price/m | ||||||
| F Cable | G Cable | |||||||
| Power Supply (MP) | 750 W or less | 1 | GSPN-NSSF-1D | F (for Movable) G (for Fixing) | 0.2 to 30 0.1 m Unit | 631 | 360 | 200 |
| 1 kW or more | 2 | GSPN-NSSF-2D | 3,660 | 950 | 610 | |||
| Electromagnetic Brake | 750 W or less | 3 | GSBN-NSSF-1D | F (for Movable) G (for Fixing) | 492 | 450 | 150 | |
| 1 kW or more | 4 | GSBN-NSSF-2D | 3,060 | 450 | 150 | |||
| Application | Supported motors | External Shape Image | Model Number | Cable Type | Specified Length (m) | ¥ Normal Unit Price | ||
| Motor capacity | Basic Unit Price | Cable Unit Price/m | ||||||
| FS Cable | GS Cable | |||||||
| Encoder (Incremental) | 750 W or less | 5 | GSEN-NSSF-1D | FS (for Movable) GS (for Fixing) | 0.2 to 20 0.1 m Increment Specifiable | 1,969 | 670 | 430 |
| 1 kW or more | 6 | GSEN-NSSF-2D | 4,220 | 670 | 430 | |||
| Encoder (Absolute) | 750 W or less | 7 | GSEN-NSSF-1DA | FS (for Movable) GS (for Fixing) | 2,135 | 670 | 430 | |
| 1 kW or more | 8 | GSEN-NSSF-2DA | 5,085 | 670 | 430 | |||
| Application | Supported motors | Cable | Model Number | Length (m) | ||
| Motor capacity | 3 | 5 | 10 | |||
| Power Supply (MP) | 750 W or less | Movable | GSPN-NSSF-1D-F | 1,711 | 2,431 | 4,231 |
| Fixed | GSPN-NSSF-1D-G | 1,231 | 1,631 | 2,631 | ||
| 1 kW or more | Movable | GSPN-NSSF-2D-F | 7,670 | 9,570 | 14,320 | |
| Fixed | GSPN-NSSF-2D-G | 6,650 | 7,870 | 10,920 | ||
| Electromagnetic Brake | 750 W or less | Movable | GSBN-NSSF-1D-F | 1,842 | 2,742 | 4,992 |
| Fixed | GSBN-NSSF-1D-G | 942 | 1,242 | 1,992 | ||
| 1 kW or more | Movable | GSBN-NSSF-2D-F | 4,410 | 5,310 | 7,560 | |
| Fixed | GSBN-NSSF-2D-G | 3,510 | 3,810 | 4,560 | ||
| Encoder (Incremental) | 750 W or less | Movable | GSEN-NSSF-1D-FS | 3,979 | 5,319 | 8,669 |
| Fixed | GSEN-NSSF-1D-GS | 3,259 | 4,119 | 6,269 | ||
| 1 kW or more | Movable | GSEN-NSSF-2D-FS | 6,230 | 7,570 | 10,920 | |
| Fixed | GSEN-NSSF-2D-GS | 5,630 | 6,370 | 8,520 | ||
| Encoder (Absolute) | 750 W or less | Movable | GSEN-NSSF-1DA-FS | 4,145 | 5,485 | 8,835 |
| Fixed | GSEN-NSSF-1DA-GS | 3,425 | 4,285 | 6,435 | ||
| 1 kW or more | Movable | GSEN-NSSF-2DA-FS | 7,095 | 8,435 | 11,785 | |
| Fixed | GSEN-NSSF-2DA-GS | 6,375 | 7,235 | 9,385 | ||

