Mitsubishi Electric / PLC / iQ-R Series Compatible Cable (uses Fujitsu manufactured connectors)

Brand :
MISUMI
Caution
Product Description
Available for purchase locally in Japan and China without changing the model number.

● Uses highly reliable Fujitsu manufactured connectors.
● Achieves a large markdown for purchases of 20 pieces or more.
● Marking tubes are printed and delivered according to the signal name of the corresponding equipment (when machining one side discrete wire only).

· Printing content and special wire connection of marking tubes is in accordance with the PLC signal name.
· Double end connector type has a straight connection.
● See here for the cable parts used.
● See here for the wire connection / wire color specification.
● See here for internal wire identification.
Specification Table
| Connector Type | - | Shape Specification Type | - | Cable Type | - | Number Of Cores | - | Specified Length (m): 0.2 - 50 | - | Add free additional work/custom No. to the end of the model number |
| GPN | IQFS | WA | 40 | 10 | ||||||
| *Sheath strip length specification is sometimes charged a fee. |
| Price Discount | |
| 1 to 19 pcs | Normal Unit Price |
| 20 to 49 pcs | 6% |
| 50 to 299 pcs | 15% |
| Specified Length (m) | Up to 0.9 | 1 to 4 | 4.1 to 50 |
| Tolerance | + 20 mm | + 50 mm | +3% of Specified Length |

| PLC Model Number | 1 One side cut off | 2 With double ended connector | 3 Compatible cable (1 m Terminal Block Set) | ||||
| Model Number | Overall Length (m) | Model Number | Overall Length (m) | Model Number | Overall Length (m) | ||
| DC Input | RX41C4 | GPN-IQFS2-WA-40-(Length) | 0.2 to 50 (Specifiable Every 0.1 m) | GPN-IQFD2-WA-40-(Length) | 0.2 to 50 (Specifiable Every 0.1 m) | GRPTS-F40-M40-(Length)-SET | 0.5 1 2 3 |
| RX42C4 | |||||||
| DC High Speed Input | RX41C6HS | ||||||
| RX61C6HS | |||||||
| DC Input / Transistor Output Mix | RH42C4NT2P | ||||||
| Transistor (Sync) Output | RY41NT2P | ||||||
| RY42NT2P | |||||||
| Transistor Output Unit (Source) | RY41PT1P | ||||||
| RY42PT1P | |||||||
| High Speed Transistor (Sync) Output | RY41NT2H | ||||||
| High Speed Transistor (Source) Output | RY41PT2H | ||||||
| Channel-to-channel isolation Analog Digital Conversion | R60AD8-G | ||||||
| R60AD16-G | |||||||
| Channel-to-channel isolation Thermocouple Input | R60TD8-G | ||||||
| Channel-to-channel isolation Resistance Thermometer Input | R60RD8-G | ||||||
| Channel-to-channel isolation Digital-Analog Conversion | R60DA8-G | ||||||
| R60DA16-G | |||||||
| Positioning Unit | RD75P2 | ||||||
| RD75P4 | |||||||
| RD75D2 | |||||||
| RD75D4 | |||||||
| Flexible High Speed I/O Control | RD40PD01 | ||||||
| High Speed Counter | RD62P2 | ||||||
| RD62P2E | |||||||
| RD62D2 | |||||||

| PLC Model Number | 4 With Y Terminal | 5 With Marking Tubes | Wire Connection Drawing Page | ||||
| Model Number | Overall Length (m) | Model Number | Overall Length (m) | ||||
| DC Input | RX41C4 | GPN-IQFY2-WA-40-(Length) | 0.2 to 50 (Specifiable Every 0.1 m) | GPN-IQFT2-WA-40-(Length) | 0.2 to 50 (Specifiable Every 0.1 m) | Link | |
| RX42C4 | Input 1 | GPN-IQFY3-WA-40-(Length) | GPN-IQFT3-WA-40-(Length) | ||||
| Input 2 | GPN-IQFY46-WA-40-(Length) | GPN-IQFT46-WA-40-(Length) | |||||
| DC High Speed Input | RX41C6HS/RX61C6HS | GPN-IQFY4-WA-40-(Length) | GPN-IQFT4-WA-40-(Length) | ||||
| DC Input / Transistor Output Mix | RH42C4NT2P | Input | GPN-IQFY6-WA-40-(Length) | GPN-IQFT6-WA-40-(Length) | |||
| Output | GPN-IQFY48-WA-40-(Length) | GPN-IQFT48-WA-40-(Length) | |||||
| Transistor (Sync) Output | RY41NT2P | GPN-IQFY8-WA-40-(Length) | GPN-IQFT8-WA-40-(Length) | ||||
| RY42NT2P | Output 1 | GPN-IQFY12-WA-40-(Length) | GPN-IQFT12-WA-40-(Length) | ||||
| Output 2 | GPN-IQFY47-WA-40-(Length) | GPN-IQFT47-WA-40-(Length) | |||||
| Transistor Output Unit (Source) | RY41PT1P | GPN-IQFY13-WA-40-(Length) | GPN-IQFT13-WA-40-(Length) | ||||
| RY42PT1P | Output 1 | GPN-IQFY14-WA-40-(Length) | GPN-IQFT14-WA-40-(Length) | ||||
| Output 2 | GPN-IQFY45-WA-40-(Length) | GPN-IQFT45-WA-40-(Length) | |||||
| High Speed Transistor (Sync) Output | RY41NT2H | GPN-IQFY15-WA-40-(Length) | GPN-IQFT15-WA-40-(Length) | ||||
| High Speed Transistor (Source) Output | RY41PT2H | GPN-IQFY16-WA-40-(Length) | GPN-IQFT16-WA-40-(Length) | ||||
| Channel-to-channel isolation Analog Digital Conversion | R60AD8-G | GPN-IQFY17-WA-40-(Length) | GPN-IQFT17-WA-40-(Length) | ||||
| R60AD16-G | Input 1 | GPN-IQFY18-WA-40-(Length) | GPN-IQFT18-WA-40-(Length) | ||||
| Input 2 | GPN-IQFY37-WA-40-(Length) | GPN-IQFT37-WA-40-(Length) | |||||
| Channel-to-Channel Isolation Thermocouple Input | R60TD8-G | GPN-IQFY22-WA-40-(Length) | GPN-IQFT22-WA-40-(Length) | ||||
| Channel-to-Channel Isolation Temperature Measurement Resistance Input | R60RD8-G | GPN-IQFY23-WA-40-(Length) | GPN-IQFT23-WA-40-(Length) | ||||
| Channel-to-channel isolation Digital-Analog Conversion | R60DA8-G | GPN-IQFY24-WA-40-(Length) | GPN-IQFT24-WA-40-(Length) | ||||
| R60DA16-G | Output 1 | GPN-IQFY25-WA-40-(Length) | GPN-IQFT25-WA-40-(Length) | ||||
| Output 2 | GPN-IQFY38-WA-40-(Length) | GPN-IQFT38-WA-40-(Length) | |||||
| Positioning Unit | RD75P2 RD75P4 | Output 1 | GPN-IQFY26-WA-40-(Length) | GPN-IQFT26-WA-40-(Length) | |||
| Output 2 | GPN-IQFY42-WA-40-(Length) | GPN-IQFT42-WA-40-(Length) | |||||
RD75D2 RD75D4 | Output 1 | GPN-IQFY28-WA-40-(Length) | GPN-IQFT28-WA-40-(Length) | ||||
| Output 2 | GPN-IQFY43-WA-40-(Length) | GPN-IQFT43-WA-40-(Length) | |||||
| Flexible High Speed I/O Control Unit | RD40PD01 | Input/output 1 | GPN-IQFY33-WA-40-(Length) | GPN-IQFT33-WA-40-(Length) | |||
| Input/output 2 | GPN-IQFY44-WA-40-(Length) | GPN-IQFT44-WA-40-(Length) | |||||
| High Speed Counter | RD62P2 | GPN-IQFY34-WA-40-(Length) | GPN-IQFT34-WA-40-(Length) | ||||
| RD62P2E | GPN-IQFY35-WA-40-(Length) | GPN-IQFT35-WA-40-(Length) | |||||
| RD62D2 | GPN-IQFY36-WA-40-(Length) | GPN-IQFT36-WA-40-(Length) | |||||