Fixing Multi-Core Cable ⋅ RVV Series CCC/CE 300/500V Power Cable - Unshielded

Brand :
MISUMI
Caution
Product Description
- Fixing Multi-Core Cable ⋅ RVV Series CCC/CE 300/500V Cable without Shield from MISUMI.
- The number of cores can be selected up to 4 cores.
- Sold in whole roll. (100 m)
- Suitable for the fixed wiring between equipment.
- MISUMI may make design changes without notice resulting in color and flexibility variations.
- The wire core number is “2” when the core number/pair number is marked as 1P.
- The insulation color is the reference value and may differ from those of the material objects.
FEATURES MISUMI MASTER CABLE
● Certified by CCC and CE for domestic use or export.
●Superior quality.
●Suitable for the fixed wiring between equipment.
● Always available in stock, allowing quickest shipment on the same day that the order is placed.
● Certified by CCC and CE for domestic use or export.
●Superior quality.
●Suitable for the fixed wiring between equipment.
● Always available in stock, allowing quickest shipment on the same day that the order is placed.

a.Cut-to-length orders: enter requested length in the Length section (up to 100m)
b.Whole roll orders: enter 100 in the Length section.
NOTE:1 roll=100m
· MISUMI may make design changes without notice resulting in color and flexibility variations.
b.Whole roll orders: enter 100 in the Length section.
NOTE:1 roll=100m
· MISUMI may make design changes without notice resulting in color and flexibility variations.
Specification Table


| Shape | Section Area (mm2) | Number of Cores | Length | AWG Size | Twisting Structure | Number of Wire Cores | Cable OD (mm) | Reference Weight kg/km | Electrical Properties | Conductor | Insulation | Wire Core OD (mm) | Sheath | |||||||
| Maximum allowable current A(30℃) | Conductor Resistance Ω/km (20℃) | Insulation Characteristic MΩ/km (70℃) | Maximum Voltage V/5 minutes | Core Wire Structure pcs/mm | Outer Diameter Approx.(mm) | Electroplating | Thickness (mm) | Material | Thickness (mm) | Material | ||||||||||
| RVV | 0.5 | 2 | 100 (Sold in whole roll) | 21 | Twisted | 2 | 5.2 | 37 | 5 | 39 or Less | Above 0.012 | 2000 | 16/0.2 | 0.95 | Not Provided | 0.5 | PVC | 1.95 | 0.6 | PVC |
| 3 | 3 | 5.5 | 43 | 0.6 | ||||||||||||||||
| 4 | 4 | 6.3 | 50 | 0.7 | ||||||||||||||||
| 0.75 | 2 | 19 | 2 | 6.3 | 47 | 6.7 | 26 or Less | Above 0.011 | 2000 | 24/0.2 | 1.2 | 0.6 | 2.35 | 0.8 | ||||||
| 3 | 3 | 6.7 | 55 | 0.8 | ||||||||||||||||
| 4 | 4 | 7.6 | 83 | 0.8 | ||||||||||||||||
| 1.0 | 2 | 18 | 2 | 6.7 | 68 | 8 | 19.5 or Less | Above 0.01 | 2000 | 32/0.2 | 1.35 | 0.6 | 2.50 | 0.8 | ||||||
| 3 | 3 | 7.2 | 82 | 0.8 | ||||||||||||||||
| 4 | 4 | 8.1 | 103 | 0.9 | ||||||||||||||||
| 1.5 | 2 | 16 | 2 | 8.0 | 91 | 10 | 13.3 or Less | Above 0.01 | 2000 | 30/0.25 | 1.65 | 0.7 | 2.95 | 0.8 | ||||||
| 3 | 3 | 8.5 | 114 | 0.9 | ||||||||||||||||
| 4 | 4 | 9.4 | 143 | 1.0 | ||||||||||||||||
| 2.5 | 2 | 14 | ||||||||||||||||||