Heavy Duty Waterproof Connectors ⋅ Han Series, Han E Type Connector (Pressure Weld Wiring)

Brand :
MISUMI
Caution
Product Description
FEATURES Han waterproof ES type connector
●A high-density connector that can be incorporated into the HAN-E series hood and base.
●UL No. E235076
●A high-density connector that can be incorporated into the HAN-E series hood and base.
●UL No. E235076
Basic SPECS
Rated Current: 16A or less
Rated Voltage: 500VAC (IEC) 600VAC (UL、CSA)
Applicable Wire Size: AWG26~12 or 0.14mm2~4mm2
For characteristics and materials, refer to >>Click here
Rated Current: 16A or less
Rated Voltage: 500VAC (IEC) 600VAC (UL、CSA)
Applicable Wire Size: AWG26~12 or 0.14mm2~4mm2
For characteristics and materials, refer to >>Click here

·Pressure weld cable connection. Additional special tools (>>Click here) and dedicated contacts (>>Click here) are required.
·· Connector hood and base are not included. Purchase separately.
·The connector can be mounted directly to a panel without a base, but this will void the waterproof performance.
Manufacturer: HARTING
·· Connector hood and base are not included. Purchase separately.
·The connector can be mounted directly to a panel without a base, but this will void the waterproof performance.
Manufacturer: HARTING
Specification Table


| Part Number | Number of Single Cores | Shape | Applicable End Socket | Compatible Hood | Applicable Pedestal | Weight (g) |
| 0933-006-2602 | 6 | Male | E Contact>>Click here | E Type (>>Click here >>Click here >>Click here >>Click here >>Click here >>Click here) | >>Click here >>Click here >>Click here >>Click here | 40.6 |
| 0933-010-2602 | 10 | 47.8 | ||||
| 0933-016-2602 | 16 | 59.8 | ||||
| 0933-024-2602 | 24 | 73 | ||||
| 0933-006-2702 | 6 | Female | 40.8 | |||
| 0933-010-2702 | 10 | 49.9 | ||||
| 0933-016-2702 | 16 | 62.8 | ||||
| 0933-024-2702 | 24 | 80.1 |
Product Drawings
