Heavy Duty Waterproof Connectors ⋅ Han Series, Han EEE Type Connector (Pressure Weld Wiring)

Brand :
MISUMI
Caution
Product Description
FEATURES Han waterproof EEE type connector
●A high-density connector that can be incorporated into the HAN-E series hood and base.
●UL No. E235076
●A high-density connector that can be incorporated into the HAN-E series hood and base.
●UL No. E235076
Basic SPECS
Rated Current: 16A or less
Rated Voltage: 500VAC (IEC)
Applicable Wire Size: AWG26~12 or 0.14mm2~4mm2
For characteristics and materials, refer to >>Click here
Rated Current: 16A or less
Rated Voltage: 500VAC (IEC)
Applicable Wire Size: AWG26~12 or 0.14mm2~4mm2
For characteristics and materials, refer to >>Click here

·· Pressure weld cable connection. Additional special tools (>>Click here) and dedicated contacts (>>Click here) are required.
·· Connector hood and base are not included. Purchase separately.
·The connector can be mounted directly to a panel without a base, but this will void the waterproof performance.
Manufacturer: HARTING
·· Connector hood and base are not included. Purchase separately.
·The connector can be mounted directly to a panel without a base, but this will void the waterproof performance.
Manufacturer: HARTING
Specification Table


| Part Number | Number of Single Cores | Shape | Applicable End Socket | Compatible Hood (Note) | Applicable Pedestal | Weight (g) |
| 0932-040-3001 | 40 | Male | E Contact (>>Click here >>Click here >>Click here >>Click here >>Click here >>Click here) | E Type (>>722~727Page) | >>Click here >>Click here >>Click here >>Click here | 60 |
| 0932-064-3001 | 64 | 73 | ||||
| 0932-040-3101 | 40 | Female | 70.2 | |||
| 0932-064-3101 | 64 | 90.9 |
Product Drawings
