Relay Modules

Brand :
MISUMI
Caution
Product Description
Product Overview
● The relay module is a device used to receive input signals and output power signals, enabling the opening and closing of circuits.
● The relay module is also known as a terminal relay or relay module.
● It serves as an intermediate relay module for connecting controllers such as PLCs and loads such as solenoid valves.
● The relay module functions as a signal amplifier and isolator in the circuit.
● The relay module is also known as a terminal relay or relay module.
● It serves as an intermediate relay module for connecting controllers such as PLCs and loads such as solenoid valves.
● The relay module functions as a signal amplifier and isolator in the circuit.
Dimensional Drawing
■ Dimensional drawings
E-MR-5A-4
E-MR-5A-8
■ Wiring diagram
■ Accessory dimension diagram
Shorting bar (E-MR-5A-4)
Shorting bar (E-MR-5A-8)

E-MR-5A-4

E-MR-5A-8
■ Wiring diagram
| E-MR-5A-4 | E-MR-5A-8 | |
![]() | ![]() |
Note: Be sure to connect the positive and negative terminals correctly at the input.
■ Accessory dimension diagram

Shorting bar (E-MR-5A-4)

Shorting bar (E-MR-5A-8)
Specification Table
■ Specification table
■ Performance parameters (single relay)
| Model | Length | Width | Height | Number of poles | Weight | Equipped relay | Contact configuration | Mounting method | Terminal screw | Indicator light | Accessories | Certification | |
| mm | mm | mm | mm | g | Specifications | Tightening torque | |||||||
| E-MR-5A-4 | 76.4 | 38.2 | 32.8 | 4 | 80 | Omron G5NB-1A-E | 1a × 4 | DIN rail | M3 | 0.6 N⋅m | Yes | Shorting bars (2 pieces) | CE |
| E-MR-5A-8 | 76.4 | 38.2 | 63.6 | 8 | 160 | 1a × 8 | |||||||
■ Performance parameters (single relay)
| Model | E-MR-5A-4/E-MR-5A-8 | ![]() | ||||
| Input (operating coil)*1 | Rated voltage | V | DC24 | |||
| Rated current | mA | 8.3 | ||||
| Coil resistance | Ω | 2880 | ||||
| Operating voltage | V | ≥ DC18 | ||||
| Reset voltage | V | ≤ DC2.4 | ||||
| Maximum allowable voltage | V | DC40 | ||||
| Power | mW | Approx. 200 | ||||
| Output terminal (switch section) | Contact material | Ag alloy | ||||
| Rated load voltage | V | AC250/DC30 | ||||
| Rated load current | A | 5 | ||||
| Contact resistance*2 | mΩ | ≤ 100 | ||||
| Operating time | ms | ≤ 10 | ||||
| Reset time | ms | ≤ 10 | ||||
| Insulation resistance*3 | MΩ | ≥ 1,000 | ||||
| Service life | Mechanical | 10,000 times | ≥ 500 | |||
| Electrical*4 | 10,000 times | ≥ 10 | ||||
Note *1: 1.1. The rated current and coil resistance values refer to the values at a coil temperature of +23°C, with a tolerance of ±10%.
1.2. The operating characteristics refer to the values at a coil temperature of +23°C.
1.3. The maximum allowable voltage refers to the maximum value within the permissible voltage range for the relay coil operating power supply, not the continuous allowable voltage.
1.4. The rated current includes the LED current of the module.
*2. Measurement conditions: 5 V DC 1 A voltage drop method
*3. Measurement conditions: 500 V DC
*4. Test conditions: rated load, frequency 1800 cycles/h
Product Features
● Uses Omron miniature relays (G5NB-1A-E) with a compact design to save space.
● Uses DIN rail mounting method.
● Each relay has an independent coil and independent contacts for one-to-one control, supporting PLC output (NPN/PNP).
● Includes shorting bars for easy common wiring.
● The actuator coil terminal is equipped with an LED operation indicator, flyback protection, and surge protection.
● The relay uses a pull-release latch for easy maintenance.
● Uses DIN rail mounting method.
● Each relay has an independent coil and independent contacts for one-to-one control, supporting PLC output (NPN/PNP).
● Includes shorting bars for easy common wiring.
● The actuator coil terminal is equipped with an LED operation indicator, flyback protection, and surge protection.
● The relay uses a pull-release latch for easy maintenance.
Precautions
· The input terminal has polarity; be sure to connect it correctly.
· Before connecting, please confirm the device specifications.
· Do not operate while powered.
· Operating environment: -40°C to +80°C, non-vacuum, non-freezing conditions, 35–85% RH
· Before connecting, please confirm the device specifications.
· Do not operate while powered.
· Operating environment: -40°C to +80°C, non-vacuum, non-freezing conditions, 35–85% RH
Installation Method


Brand Introduction
Since its establishment in Japan in 1963, MISUMI Corporation has been committed to providing customers with a wide variety of high-quality parts for FA (Factory Automation), mold components, electronic parts, tools, and consumables quickly and accurately. By independently compiling product catalogs and establishing a direct sales marketing system, we have created a low-cost business model. Each year, we develop product plans based on customer feedback and requests, and continuously develop MISUMI brand products with a high level of quality.


