General-purpose Relay Sockets

Brand :
MISUMI
Caution
Product Description
Product Overview
The general-purpose relay socket is a fundamental component used for mounting and securing relays. It provides a stable installation platform for the relay, ensures reliable electrical connections between the relay and external circuits, and serves as a bridge in electrical control systems.
Dimensional Drawing
■ Dimensional drawings
■ Internal connection diagram (top view)
■ Internal connection diagram (top view)
Specification Table
■ Specification table
Note: ✳1 Only compatible with certain products in other brand series. When using with relays from brands other than MISUMI, please carefully check the product specifications, dimensions, and performance parameters to avoid incompatibility.
| Model | Load current | Contact configuration | Number of socket pins | Load voltage | Insulation resistance | Dielectric strength | Finger protection | Mounting method | Terminal | Certification | Compatible relay | ||
| Tightening torque | Screw | MISUMI brand | Other brands✳1 | ||||||||||
| E-NSN4Z-7A | 7A | 4C | 14 | 300V | 500 MΩ | 2500 V AC/S | Yes | DIN rail / screw | 0.8N/M | M3 | UL CE | E-NRN4Z Type | Omron MY/G3F Schneider RXM4D and other series |
| E-NSN2Z-10A | 10A | 2C | 8 | DIN rail / screw | 1.0N/M | M3 | E-NRN2Z Type | Omron MY/G3F Schneider RXM2D and other series | |||||
| E-NSP2Z-16A | 16A | 2C | 8 | DIN rail / screw | 1.0N/M | M3.5 | E-NRP Type | Omron LY/G7K Schneider RPM2D and other series | |||||
| E-TS2Z-10A | 10A | 2C | 8 | DIN rail | 0.8N/M | M3 | E-TR2Z Type | Omron G2R/G3R, Schneider RXG2, IDEC RJ2S and other series | |||||
| E-TS1Z-16A | 16A | 1C | 5 | DIN rail | 0.8N/M | M3 | E-TR1Z Type | Omron G2R/G3R, Schneider RXG1, IDEC RJ1S and other series | |||||
Product Features
● All models come standard with a finger guard.
● Complete range of specifications, compatible with commonly used relays from various brands in the FA industry.
● Features excellent insulation, heat resistance, and corrosion resistance.
● Standard equipped with finger-touch protection structure to enhance product safety.
● UL and CE certified.
● Complete range of specifications, compatible with commonly used relays from various brands in the FA industry.
● Features excellent insulation, heat resistance, and corrosion resistance.
● Standard equipped with finger-touch protection structure to enhance product safety.
● UL and CE certified.
Precautions
1. Operating environment: -40°C to +70°C .
2. All products have finger protection structures; it is recommended to use Y-type crimp terminals for connections.
3. Do not operate while powered.
4. When using relays from brands other than MISUMI, be sure to carefully check the product specifications.
2. All products have finger protection structures; it is recommended to use Y-type crimp terminals for connections.
3. Do not operate while powered.
4. When using relays from brands other than MISUMI, be sure to carefully check the product specifications.
Brand Introduction
Since its establishment in Japan in 1963, MISUMI Corporation has been committed to providing customers with a wide variety of high-quality parts for FA (Factory Automation), mold components, electronic parts, tools, and consumables quickly and accurately. By independently compiling product catalogs and establishing a direct sales marketing system, we have created a low-cost business model. Each year, we develop product plans based on customer feedback and requests, and continuously develop MISUMI brand products with a high level of quality.








