General-purpose Relays

Brand :
MISUMI
Caution
Product Description
Product Overview
● General-purpose relays are devices that receive input signals and output electrical signals to open or close circuits.
● Available in a wide variety of types, suitable for multiple control methods and for use as relays inside control panels, with a maximum load of 15 A.
● Available in a wide variety of types, suitable for multiple control methods and for use as relays inside control panels, with a maximum load of 15 A.
Dimensional Drawing
■ Relay
Note: The input terminal has positive and negative poles. Please make sure to connect them correctly.
■ Relay socket
· Dimension Diagram

Note: The appearance may vary slightly depending on the specifications.
| · Dimension Diagram | |||
![]() | ![]() Note: Pin configurations may vary slightly depending on the model. | ![]() | |
| · Internal Connection Diagram (Bottom View) | |||
![]() | ![]() | ![]() | ![]() |
| E-NRN4Z | E-NRN2Z | E-NRP2Z | E-NRP1Z |
■ Relay socket
· Dimension Diagram

Note: The appearance may vary slightly depending on the specifications.
Specification Table
| Model | Load | Contact configuration | A1 (pin height) | B1 | Surge protection | Indicator light | Certification | ||
| Relay | Set (relay + relay socket) | Rated current*1 | Rated voltage*1 | mm | mm | ||||
| E-NRN4ZL-5A-DC24 | E-NRN4ZL-5A-DC24-SET | 5A | 240 V AC/28 V DC | 4C | 6.3 | 36.5 | No | Yes | Relay: UL CCC CE Relay socket: UL CE |
| E-NRN2ZL-6.5 A-DC24 | E-NRN2ZL-6.5 A-DC24-SET | 6.5 A | 2C | 6.3 | 36.5 | ||||
| E-NRP2ZL-10A-DC24 | E-NRP2ZL-10A-DC24-SET | 10A | 2C | 6.5 | 36.3 | ||||
| E-NRP1ZL-15A-DC24 | E-NRP1ZL-15A-DC24-SET | 15A | 1C | 6.5 | 36.3 | ||||
| E-NRN4ZD-5A-DC24 | E-NRN4ZD-5A-DC24-SET | 5A | 4C | 6.3 | 36.5 | Yes | |||
| E-NRN2ZD-6.5 A-DC24 | E-NRN2ZD-6.5 A-DC24-SET | 6.5 A | 2C | 6.3 | 36.5 | ||||
| E-NRP2ZD-10A-DC24 | E-NRP2ZD-10A-DC24-SET | 10A | 2C | 6.5 | 36.3 | ||||
| E-NRP1ZD-15A-DC24 | E-NRP1ZD-15A-DC24-SET | 15A | 1C | 6.5 | 36.3 | ||||
· Performance parameters
| Model | E-NRN4Z*-5A-* | E-NRN2Z*-6.5 A-* | E-NRP2Z*-10A-* | E-NRP1Z*-15A-* | ||
| Rated load current | 5A | 6.5 A | 10A | 15A | ||
| Operating time*1 | ≤ 15 ms | ≤ 20 ms | ||||
| Reset time*1 | ≤ 10 ms | ≤ 20 ms | ||||
| Input (operating coil)*1 | Rated voltage | V | DC24 | |||
| Coil resistance | Ω | 640 | ||||
| Operating voltage | V | ≥ DC18 | ||||
| Reset voltage | V | ≤ DC2.4 | ||||
| Maximum allowable voltage | V | DC26.4 | ||||
| Power | mW | Approx. 900 | ||||
| Contact material | Silver alloy | |||||
| Maximum switching frequency | Mechanical | 18,000/h | ||||
| Rated load | 1,800/h | |||||
| Contact resistance*2 | mΩ | ≤ 100 | ||||
| Vibration | Malfunction | Vibrate in three directions for 5 minutes, malfunction not exceeding 1 ms (amplitude 1 mm, 10–55 Hz) | ||||
| Vibration durability | Vibrate in three directions for 2 hours, no structural failure (amplitude 1 mm, 10–55 Hz) | |||||
| Shock | Malfunction | Three shocks applied in three directions, contact malfunction does not exceed 1 ms (maximum acceleration 98 m/s2, duration 11 ms) | ||||
| Shock resistance | Three shocks applied in three directions, no structural damage (maximum acceleration 98 m/s2, duration 6 ms) | |||||
| Insulation strength | Between contacts | 1000 V AC, 1 min | ||||
| Between coil and contacts | 1500 V AC, 1 min | |||||
| Insulation resistance | MΩ | ≥ 100 | ||||
| Service life | Mechanical | 10,000 times | ≥ 1,000 | |||
| Electrical*3 | 10,000 times | ≥ 10 | ||||
*1. Coil temperature is +23°C, resistive load
*2. Measurement conditions: 6 V DC 1 A voltage drop method
*3. Test conditions: rated load, frequency 900 cycles/h

(Set product)
| Model | A | B | C | Mounting hole dimensions | Mounting method | Terminal screw | Finger protection | Certification | |||
| Set (relay + relay socket) | Relay socket | D | F | E | |||||||
| mm | mm | mm | mm | mm | mm | ||||||
| E-NRN4ZL-5A-DC24-SET | E-NSN4Z-7A | 75.6 | 30.8 | 29.4 | 22 | 59 | 4.2 | DIN rail screw mounting | M3 | Yes | UL CE |
| E-NRN4ZD-5A-DC24-SET | |||||||||||
| E-NRN2ZL-6.5 A-DC24-SET | E-NSN2Z-10A | 75.6 | 30.8 | 22.4 | 15 | 59 | 4.2 | M3 | |||
| E-NRN2ZD-6.5 A-DC24-SET | |||||||||||
| E-NRP2ZL-10A-DC24-SET | E-NSP2Z-16A | 78 | 32.4 | 28 | 19 | 68 | 4.5 | M3.5 | |||
| E-NRP2ZD-10A-DC24-SET | |||||||||||
| E-NRP1ZL-15A-DC24-SET | |||||||||||
| E-NRP1ZD-15A-DC24-SET | |||||||||||
Product Features
● Rated load options from 5 A to 15 A to meet the needs of different application scenarios.
● All models come standard with an LED operation indicator; built-in surge protection type is also available.
● Optional relay set (relay + relay socket) for complete selection.
● High electrical durability helps reduce maintenance frequency.
● Certified by UL, CE, and CCC.
● All models come standard with an LED operation indicator; built-in surge protection type is also available.
● Optional relay set (relay + relay socket) for complete selection.
● High electrical durability helps reduce maintenance frequency.
● Certified by UL, CE, and CCC.
Precautions
· The input terminal has polarity; be sure to connect it correctly.
· There is no installation direction restriction, but please avoid installation methods where the contact movement direction is easily affected by vibration or impact.
· Do not perform operations while powered.
· Operating environment: -40°C to +85°C, no freezing or condensation, humidity 45–85%.
· The set requires self-assembly. The relay socket comes standard with finger protection. Please use Y-type terminals for connection.
· There is no installation direction restriction, but please avoid installation methods where the contact movement direction is easily affected by vibration or impact.
· Do not perform operations while powered.
· Operating environment: -40°C to +85°C, no freezing or condensation, humidity 45–85%.
· The set requires self-assembly. The relay socket comes standard with finger protection. Please use Y-type terminals for connection.
Brand Introduction
Since its establishment in Japan in 1963, MISUMI Corporation has been committed to providing customers with a wide variety of high-quality parts for FA (Factory Automation), mold components, electronic parts, tools, and consumables quickly and accurately. By independently compiling product catalogs and establishing a direct sales marketing system, we have created a low-cost business model. Each year, we develop product plans based on customer feedback and requests, and continuously develop MISUMI brand products with a high level of quality.






