Slim General-purpose Relays

Brand :
MISUMI
Caution
Product Description
Product Overview
● Slim general-purpose relays are devices that receive input signals and output electrical signals to open or close circuits.
● Available in a wide variety of types, suitable for various control methods and relays inside control panels, with a maximum load of 12 A.
● Available in a wide variety of types, suitable for various control methods and relays inside control panels, with a maximum load of 12 A.
Dimensional Drawing
■ Relay dimension diagram

Note: Pin configurations may vary slightly depending on the model. ■ Internal connection diagram (bottom view)
■ Relay Base Dimensions

Note: The appearance may vary slightly depending on the specifications.


Note: Pin configurations may vary slightly depending on the model.

E-TR2Z

E-TR1Z
■ Relay Base Dimensions

Note: The appearance may vary slightly depending on the specifications.
Specification Table
| Model | Load | Operating time*1 | Release time*1 | Contact configuration | A1 (pin height) | B1 | Indicator light | Surge protection | Weight (relay) | Certification (relay) | ||
| Relay | Set (relay + relay socket) | Rated current*1 | Rated voltage*1 | mm | mm | g | ||||||
| E-TR2ZL-8A-DC24 | E-TR2ZL-8A-DC24-SET | 8A | 277 V AC/30 V DC | ≤ 20 ms | ≤ 20 ms | 2C | 6 | 30.6 | Yes | No | 20 | UL CCC CE |
| E-TR2ZD-8A-DC24 | E-TR2ZD-8A-DC24-SET | 8A | ≤ 20 ms | ≤ 20 ms | 2C | 6 | 30.6 | Yes | 20 | |||
| E-TR1ZL-12A-DC24 | E-TR1ZL-12A-DC24-SET | 12A | ≤ 20 ms | ≤ 20 ms | 1C | 5 | 31.6 | No | 20 | |||
| E-TR1ZD-12A-DC24 | E-TR1ZD-12A-DC24-SET | 12A | ≤ 20 ms | ≤ 20 ms | 1C | 5 | 31.6 | Yes | 20 | |||
■ Performance parameters
| Model | E-TR series | ||
| Input (operating coil)*1 | Rated voltage | V | DC24 |
| Coil resistance | Ω | 1084 | |
| Operating voltage | V | ≥ DC18 | |
| Reset voltage | V | ≤ DC3.6 | |
| Maximum allowable voltage | V | DC30 | |
| Power | mW | Approx. 530 | |
| Contact material | Silver alloy | ||
| Maximum switching frequency | Mechanical | 18,000/h | |
| Rated load | 1,800/h | ||
| Contact resistance*2 | mΩ | ≤ 100 | |
| Vibration | Malfunction | Vibrate in three directions for 5 minutes, malfunction not exceeding 1 ms (amplitude 1 mm, 10–55 Hz) | |
| Vibration durability | Vibrate in three directions for 2 hours, no structural failure (amplitude 1 mm, 10–55 Hz) | ||
| Shock | Malfunction | Three shocks applied in three directions, contact malfunction does not exceed 1 ms (maximum acceleration 98 m/s2, duration 11 ms) | |
| Shock resistance | Three shocks applied in three directions, no structural damage (maximum acceleration 98 m/s2, duration 6 ms) | ||
| Insulation strength | Between contacts | 1000 V AC, 1 min | |
| Between coil and contacts | 5000 V AC, 1 min | ||
| Insulation resistance | MΩ | ≥ 100 | |
| Service life | Mechanical | 10,000 times | ≥ 1,000 |
| Electrical*3 | 10,000 times | ≥ 10 | |
*1. Coil temperature is +23°C, resistive load
*2. Measurement conditions: 6 V DC 1 A voltage drop method
*3. Test conditions: rated resistive load, frequency 900 cycles/h

(Set product)
| Model | Relay socket | Weight | |||||||
| Model | A | B | C | Mounting method | Wiring method | Finger protection | Certification | ||
| Set (relay + relay socket) | (Set product) | ||||||||
| mm | mm | mm | g | ||||||
| E-TR2ZL-8A-DC24-SET | E-TS2Z-10A | 74.5 | 32. | 15.8 | DIN rail | M3 screw | Yes | UL CE | 50 |
| E-TR2ZD-8A-DC24-SET | |||||||||
| E-TR1ZL-12A-DC24-SET | E-TS1Z-16A | 74.5 | 32. | 15.8 | 46 | ||||
| E-TR1ZD-12A-DC24-SET | |||||||||
Product Features
● Slim universal relay with space-saving design; product width is 12.7 mm and socket width is 15.8 mm
● All models come standard with an LED operation indicator; built-in surge protection type is also available as an option.
● Optional relay set (relay + relay socket) for complete selection.
● Certified by UL, CE, and CCC.
● All models come standard with an LED operation indicator; built-in surge protection type is also available as an option.
● Optional relay set (relay + relay socket) for complete selection.
● Certified by UL, CE, and CCC.
Precautions
· No installation direction restrictions; please avoid installation methods where the contact movement direction is easily affected by vibration or impact.
· Do not operate while powered.
· Operating environment: -40°C to +85°C, no freezing, no condensation, humidity 45–85%.
· Assembly required for set products; relay socket comes standard with finger protection. Please use Y-type terminals for connection.
· Do not operate while powered.
· Operating environment: -40°C to +85°C, no freezing, no condensation, humidity 45–85%.
· Assembly required for set products; relay socket comes standard with finger protection. Please use Y-type terminals for connection.
Brand Introduction
Since its establishment in Japan in 1963, MISUMI Corporation has been committed to providing customers with a wide variety of high-quality parts for FA (Factory Automation), mold components, electronic parts, tools, and consumables quickly and accurately. By independently compiling product catalogs and establishing a direct sales marketing system, we have created a low-cost business model. Each year, we develop product plans based on customer feedback and requests, and continuously develop MISUMI brand products with a high level of quality.